![]() |
PDK API Guide for J721E
|
Files | |
file | CacheP.h [code] |
Cache Handling routines for the RTOS Porting Interface. | |
file | ClockP.h [code] |
Clock module for the RTOS Porting Interface. This implements the software timer support. For hardware timer support, please check TimerP.h. | |
file | CycleprofilerP.h [code] |
Cycle profiler module to measure CPU cycles for the RTOS Porting Interface. | |
file | DebugP.h [code] |
file | EventCombinerP.h [code] |
Event Combiner routines for the RTOS Porting Interface. | |
file | EventP.h [code] |
Event module for the RTOS Porting Interface. | |
file | HeapP.h [code] |
Heap management module for the RTOS Porting Interface. | |
file | HwiP.h [code] |
Hardware Interrupt module for the RTOS Porting Interface. | |
file | LoadP.h [code] |
Load module to measure CPU Load and Task Load for the RTOS Porting Interface. | |
file | MailboxP.h [code] |
Mailbox module for the RTOS Porting Interface. | |
file | MemoryP.h [code] |
Memory module for the RTOS Porting Interface. | |
file | MutexP.h [code] |
Mailbox module for the RTOS Porting Interface. | |
file | MuxIntcP.h [code] |
Interrupt Controller Mux module for the RTOS Porting Interface. | |
file | osal.h [code] |
OS Abstraction Layer header. | |
file | QueueP.h [code] |
Queue Handling routines for RTOS. | |
file | RegisterIntr.h [code] |
Interrupt register routines. | |
file | SemaphoreP.h [code] |
Semaphore module for the RTOS Porting Interface. | |
file | SwiP.h [code] |
Software Interrupt module for the RTOS Porting Interface. | |
file | TaskP.h [code] |
Task module for the RTOS Porting Interface. | |
file | TimerP.h [code] |
Timer interface for the RTOS Porting Interface. | |