6.4.3. List of buildProject Options

Note that the available options can vary depending on the CCS version used. For the list of options available for your specific CCS version, run the command with the '-ccs.help' option:

ccs-server-cli -noSplash -workspace "<workspace_dir>" -application com.ti.ccs.apps.projectBuild -ccs.help

Full list of projectBuild options:

-ccs.projects <name1>[ <name2>]*
    Space-separated list of projects to build.

-ccs.workspace
    Build entire workspace.

-ccs.configuration <name>
    The build-configuration to build (optional).
    Defaults to active build-configuration.

-ccs.buildType (incremental | full | clean)
    The type of build to perform (optional).
    Defaults to 'incremental'.

-ccs.listErrors
    List all errors after build completes (optional).

-ccs.listProblems
    List all errors and warnings after build completes (optional).

-ccs.autoOpen
    Automatically open any closed projects (optional).

-ccs.args <file>
    File containing any extra arguments (optional).

-ccs.help
    Print this help message.