7.9.8.47. GEL_MemoryListSupportedTypes()ΒΆ

List supported memory data display formats.

Syntax

GEL_MemoryListSupportedTypes( page )

Parameters

page identifies the type of memory to fill: 0 (Program memory), 1 (Data memory) or 2 (I/O space)

Description

This API can be used to list all possible memory data display formats for the targets. The format index could be used with GEL_MemorySaveData and GEL_MemoryLoadData to save and load data to a file in the specified format

Synchronous

Synchronous from GEL: Yes

Completely synchronous: Yes

Examples

GEL_MemoryListSupportedTypes( 0 )

The list of supported formats will differ depending on the target. The example output on a 64xx is
0 - 32-Bit Hex - C Style
1 - 32-Bit Hex - TI Style
2 - 32-Bit Signed Int
3 - 32-Bit UnSigned Int
4 - 32-Bit Binary
5 - 32-Bit Floating Point
6 - 32-Bit Exponential Float
7 - 16-Bit Hex - C Style
8 - 16-Bit Hex - TI Style
9 - 16-Bit Signed Int
10 - 16-Bit UnSigned Int
11 - 16-Bit Binary
12 - 8-Bit Hex - C Style
13 - 8-Bit Hex - TI Style
14 - 8-Bit Signed Int
15 - 8-Bit UnSigned Int
16 - 8-Bit Binary
17 - Character
18 - 40-Bit Signed Int
19 - 40-Bit UnSigned Int
20 - 64-Bit Hex - C Style
21 - 64-Bit Hex - TI Style
22 - 64-Bit Floating Point
23 - 64-Bit Exponential Float

Related Topics

GEL_MemorySaveData

GEL_MemoryLoadData