50 #ifndef _SL_PROTOCOL_TYPES_H_ 51 #define _SL_PROTOCOL_TYPES_H_ 71 #define H2N_SYNC_PATTERN {0xBBDDEEFF,0x4321,0x34,0x12} 72 #define H2N_CNYS_PATTERN {0xBBDDEEFF,0x8765,0x78,0x56} 74 #define H2N_DUMMY_PATTERN (_u32)0xFFFFFFFF 75 #define N2H_SYNC_PATTERN (_u32)0xABCDDCBA 76 #define SYNC_PATTERN_LEN (_u32)sizeof(_u32) 77 #define UART_SET_MODE_MAGIC_CODE (_u32)0xAA55AA55 78 #define SPI_16BITS_BUG(pattern) (_u32)((_u32)pattern & (_u32)0xFFFF7FFF) 79 #define SPI_8BITS_BUG(pattern) (_u32)((_u32)pattern & (_u32)0xFFFFFF7F) 106 _u16 SocketTXFailure;
107 _u16 SocketNonBlocking;
110 #define _SL_RESP_SPEC_HDR_SIZE (sizeof(_SlResponseHeader_t) - sizeof(_SlGenericHeader_t)) 111 #define _SL_RESP_HDR_SIZE sizeof(_SlResponseHeader_t) 112 #define _SL_CMD_HDR_SIZE sizeof(_SlCommandHeader_t) 114 #define _SL_RESP_ARGS_START(_pMsg) (((_SlResponseHeader_t *)(_pMsg)) + 1) 119 _SlCommandHeader_t sl_hdr;
124 #define _SL_DEV_STATUS_BIT_WLAN_CONN 0x01 125 #define _SL_DEV_STATUS_BIT_DROPPED_EVENTS 0x02 126 #define _SL_DEV_STATUS_BIT_LOCKED 0x04 127 #define _SL_DEV_STATUS_BIT_PROVISIONING_ACTIVE 0x08 128 #define _SL_DEV_STATUS_BIT_PROVISIONING_USER_INITIATED 0x10 129 #define _SL_DEV_STATUS_BIT_PRESERVATION 0x20 130 #define _SL_DEV_STATUS_BIT_PROVISIONING_ENABLE_API 0x40 134 #define _SL_DRV_STATUS_BIT_RESTART_REQUIRED 0x100 135 #define _SL_DRV_STATUS_BIT_DEVICE_STARTED 0x200 136 #define _SL_DRV_STATUS_BIT_STOP_IN_PROGRESS 0x400 137 #define _SL_DRV_STATUS_BIT_START_IN_PROGRESS 0x800 142 #define SL_IPV4_IPV6_OFFSET ( 9 ) 143 #define SL_OPCODE_IPV4 ( 0x0 << SL_IPV4_IPV6_OFFSET ) 144 #define SL_OPCODE_IPV6 ( 0x1 << SL_IPV4_IPV6_OFFSET ) 146 #define SL_SYNC_ASYNC_OFFSET ( 10 ) 147 #define SL_OPCODE_SYNC (0x1 << SL_SYNC_ASYNC_OFFSET ) 148 #define SL_OPCODE_SILO_OFFSET ( 11 ) 149 #define SL_OPCODE_SILO_MASK ( 0xF << SL_OPCODE_SILO_OFFSET ) 150 #define SL_OPCODE_SILO_DEVICE ( 0x0 << SL_OPCODE_SILO_OFFSET ) 151 #define SL_OPCODE_SILO_WLAN ( 0x1 << SL_OPCODE_SILO_OFFSET ) 152 #define SL_OPCODE_SILO_SOCKET ( 0x2 << SL_OPCODE_SILO_OFFSET ) 153 #define SL_OPCODE_SILO_NETAPP ( 0x3 << SL_OPCODE_SILO_OFFSET ) 154 #define SL_OPCODE_SILO_FS ( 0x4 << SL_OPCODE_SILO_OFFSET ) 155 #define SL_OPCODE_SILO_NETCFG ( 0x5 << SL_OPCODE_SILO_OFFSET ) 156 #define SL_OPCODE_SILO_NETUTIL ( 0x6 << SL_OPCODE_SILO_OFFSET ) 158 #define SL_FAMILY_SHIFT (0x4) 159 #define SL_FLAGS_MASK (0xF) 161 #define SL_OPCODE_DEVICE_INITCOMPLETE 0x0008 162 #define SL_OPCODE_DEVICE_ABORT 0x000C 163 #define SL_OPCODE_DEVICE_STOP_COMMAND 0x8473 164 #define SL_OPCODE_DEVICE_STOP_RESPONSE 0x0473 165 #define SL_OPCODE_DEVICE_STOP_ASYNC_RESPONSE 0x0073 166 #define SL_OPCODE_DEVICE_DEVICEASYNCDUMMY 0x0063 168 #define SL_OPCODE_DEVICE_VERSIONREADCOMMAND 0x8470 169 #define SL_OPCODE_DEVICE_VERSIONREADRESPONSE 0x0470 170 #define SL_OPCODE_DEVICE_DEVICE_ASYNC_GENERAL_ERROR 0x0078 171 #define SL_OPCODE_DEVICE_FLOW_CTRL_ASYNC_EVENT 0x0079 173 #define SL_OPCODE_WLAN_WLANCONNECTCOMMAND 0x8C80 174 #define SL_OPCODE_WLAN_WLANCONNECTRESPONSE 0x0C80 175 #define SL_OPCODE_WLAN_STA_ASYNCCONNECTEDRESPONSE 0x0880 176 #define SL_OPCODE_WLAN_P2PCL_ASYNCCONNECTEDRESPONSE 0x0892 178 #define SL_OPCODE_WLAN_WLANDISCONNECTCOMMAND 0x8C81 179 #define SL_OPCODE_WLAN_WLANDISCONNECTRESPONSE 0x0C81 180 #define SL_OPCODE_WLAN_STA_ASYNCDISCONNECTEDRESPONSE 0x0881 181 #define SL_OPCODE_WLAN_P2PCL_ASYNCDISCONNECTEDRESPONSE 0x0894 183 #define SL_OPCODE_WLAN_ASYNC_STA_ADDED 0x082E 184 #define SL_OPCODE_WLAN_ASYNC_P2PCL_ADDED 0x0896 185 #define SL_OPCODE_WLAN_ASYNC_STA_REMOVED 0x082F 186 #define SL_OPCODE_WLAN_ASYNC_P2PCL_REMOVED 0x0898 188 #define SL_OPCODE_WLAN_P2P_DEV_FOUND 0x0830 189 #define SL_OPCODE_WLAN_P2P_CONNECTION_FAILED 0x0831 190 #define SL_OPCODE_WLAN_P2P_NEG_REQ_RECEIVED 0x0832 192 #define SL_OPCODE_WLAN_WLANCONNECTEAPCOMMAND 0x8C82 193 #define SL_OPCODE_WLAN_WLANCONNECTEAPCRESPONSE 0x0C82 194 #define SL_OPCODE_WLAN_PROFILEADDCOMMAND 0x8C83 195 #define SL_OPCODE_WLAN_PROFILEADDRESPONSE 0x0C83 196 #define SL_OPCODE_WLAN_PROFILEGETCOMMAND 0x8C84 197 #define SL_OPCODE_WLAN_PROFILEGETRESPONSE 0x0C84 198 #define SL_OPCODE_WLAN_PROFILEDELCOMMAND 0x8C85 199 #define SL_OPCODE_WLAN_PROFILEDELRESPONSE 0x0C85 200 #define SL_OPCODE_WLAN_POLICYSETCOMMAND 0x8C86 201 #define SL_OPCODE_WLAN_POLICYSETRESPONSE 0x0C86 202 #define SL_OPCODE_WLAN_POLICYGETCOMMAND 0x8C87 203 #define SL_OPCODE_WLAN_POLICYGETRESPONSE 0x0C87 204 #define SL_OPCODE_WLAN_FILTERADD 0x8C88 205 #define SL_OPCODE_WLAN_FILTERADDRESPONSE 0x0C88 206 #define SL_OPCODE_WLAN_FILTERGET 0x8C89 207 #define SL_OPCODE_WLAN_FILTERGETRESPONSE 0x0C89 208 #define SL_OPCODE_WLAN_FILTERDELETE 0x8C8A 209 #define SL_OPCODE_WLAN_FILTERDELETERESPOSNE 0x0C8A 210 #define SL_OPCODE_WLAN_WLANGETSTATUSCOMMAND 0x8C8F 211 #define SL_OPCODE_WLAN_WLANGETSTATUSRESPONSE 0x0C8F 212 #define SL_OPCODE_WLAN_STARTTXCONTINUESCOMMAND 0x8CAA 213 #define SL_OPCODE_WLAN_STARTTXCONTINUESRESPONSE 0x0CAA 214 #define SL_OPCODE_WLAN_STOPTXCONTINUESCOMMAND 0x8CAB 215 #define SL_OPCODE_WLAN_STOPTXCONTINUESRESPONSE 0x0CAB 216 #define SL_OPCODE_WLAN_STARTRXSTATCOMMAND 0x8CAC 217 #define SL_OPCODE_WLAN_STARTRXSTATRESPONSE 0x0CAC 218 #define SL_OPCODE_WLAN_STOPRXSTATCOMMAND 0x8CAD 219 #define SL_OPCODE_WLAN_STOPRXSTATRESPONSE 0x0CAD 220 #define SL_OPCODE_WLAN_GETRXSTATCOMMAND 0x8CAF 221 #define SL_OPCODE_WLAN_GETRXSTATRESPONSE 0x0CAF 222 #define SL_OPCODE_WLAN_POLICYSETCOMMANDNEW 0x8CB0 223 #define SL_OPCODE_WLAN_POLICYSETRESPONSENEW 0x0CB0 224 #define SL_OPCODE_WLAN_POLICYGETCOMMANDNEW 0x8CB1 225 #define SL_OPCODE_WLAN_POLICYGETRESPONSENEW 0x0CB1 227 #define SL_OPCODE_WLAN_PROVISIONING_PROFILE_ADDED_ASYNC_RESPONSE 0x08B2 228 #define SL_OPCODE_WLAN_SET_MODE 0x8CB4 229 #define SL_OPCODE_WLAN_SET_MODE_RESPONSE 0x0CB4 230 #define SL_OPCODE_WLAN_CFG_SET 0x8CB5 231 #define SL_OPCODE_WLAN_CFG_SET_RESPONSE 0x0CB5 232 #define SL_OPCODE_WLAN_CFG_GET 0x8CB6 233 #define SL_OPCODE_WLAN_CFG_GET_RESPONSE 0x0CB6 234 #define SL_OPCODE_WLAN_EAP_PROFILEADDCOMMAND 0x8C67 235 #define SL_OPCODE_WLAN_EAP_PROFILEADDCOMMAND_RESPONSE 0x0C67 237 #define SL_OPCODE_SOCKET_SOCKET 0x9401 238 #define SL_OPCODE_SOCKET_SOCKETRESPONSE 0x1401 239 #define SL_OPCODE_SOCKET_CLOSE 0x9402 240 #define SL_OPCODE_SOCKET_CLOSERESPONSE 0x1402 241 #define SL_OPCODE_SOCKET_ACCEPT 0x9403 242 #define SL_OPCODE_SOCKET_ACCEPTRESPONSE 0x1403 243 #define SL_OPCODE_SOCKET_ACCEPTASYNCRESPONSE 0x1003 244 #define SL_OPCODE_SOCKET_ACCEPTASYNCRESPONSE_V6 0x1203 245 #define SL_OPCODE_SOCKET_BIND 0x9404 246 #define SL_OPCODE_SOCKET_BIND_V6 0x9604 247 #define SL_OPCODE_SOCKET_BINDRESPONSE 0x1404 248 #define SL_OPCODE_SOCKET_LISTEN 0x9405 249 #define SL_OPCODE_SOCKET_LISTENRESPONSE 0x1405 250 #define SL_OPCODE_SOCKET_CONNECT 0x9406 251 #define SL_OPCODE_SOCKET_CONNECT_V6 0x9606 252 #define SL_OPCODE_SOCKET_CONNECTRESPONSE 0x1406 253 #define SL_OPCODE_SOCKET_CONNECTASYNCRESPONSE 0x1006 254 #define SL_OPCODE_SOCKET_SELECT 0x9407 255 #define SL_OPCODE_SOCKET_SELECTRESPONSE 0x1407 256 #define SL_OPCODE_SOCKET_SELECTASYNCRESPONSE 0x1007 257 #define SL_OPCODE_SOCKET_SETSOCKOPT 0x9408 258 #define SL_OPCODE_SOCKET_SETSOCKOPTRESPONSE 0x1408 259 #define SL_OPCODE_SOCKET_GETSOCKOPT 0x9409 260 #define SL_OPCODE_SOCKET_GETSOCKOPTRESPONSE 0x1409 261 #define SL_OPCODE_SOCKET_RECV 0x940A 262 #define SL_OPCODE_SOCKET_RECVASYNCRESPONSE 0x100A 263 #define SL_OPCODE_SOCKET_RECVFROM 0x940B 264 #define SL_OPCODE_SOCKET_RECVFROMASYNCRESPONSE 0x100B 265 #define SL_OPCODE_SOCKET_RECVFROMASYNCRESPONSE_V6 0x120B 266 #define SL_OPCODE_SOCKET_SEND 0x940C 267 #define SL_OPCODE_SOCKET_SENDTO 0x940D 268 #define SL_OPCODE_SOCKET_SENDTO_V6 0x960D 269 #define SL_OPCODE_SOCKET_TXFAILEDASYNCRESPONSE 0x100E 270 #define SL_OPCODE_SOCKET_SOCKETASYNCEVENT 0x100F 271 #define SL_OPCODE_SOCKET_SOCKETCLOSEASYNCEVENT 0x1010 272 #define SL_OPCODE_NETAPP_START_COMMAND 0x9C0A 273 #define SL_OPCODE_NETAPP_START_RESPONSE 0x1C0A 274 #define SL_OPCODE_NETAPP_NETAPPSTARTRESPONSE 0x1C0A 275 #define SL_OPCODE_NETAPP_STOP_COMMAND 0x9C61 276 #define SL_OPCODE_NETAPP_STOP_RESPONSE 0x1C61 277 #define SL_OPCODE_NETAPP_NETAPPSET 0x9C0B 278 #define SL_OPCODE_NETAPP_NETAPPSETRESPONSE 0x1C0B 279 #define SL_OPCODE_NETAPP_NETAPPGET 0x9C27 280 #define SL_OPCODE_NETAPP_NETAPPGETRESPONSE 0x1C27 281 #define SL_OPCODE_NETAPP_DNSGETHOSTBYNAME 0x9C20 282 #define SL_OPCODE_NETAPP_DNSGETHOSTBYNAMERESPONSE 0x1C20 283 #define SL_OPCODE_NETAPP_DNSGETHOSTBYNAMEASYNCRESPONSE 0x1820 284 #define SL_OPCODE_NETAPP_DNSGETHOSTBYNAMEASYNCRESPONSE_V6 0x1A20 285 #define SL_OPCODE_NETAPP_NETAPP_MDNS_LOOKUP_SERVICE 0x9C71 286 #define SL_OPCODE_NETAPP_NETAPP_MDNS_LOOKUP_SERVICE_RESPONSE 0x1C72 287 #define SL_OPCODE_NETAPP_MDNSREGISTERSERVICE 0x9C34 288 #define SL_OPCODE_NETAPP_MDNSREGISTERSERVICERESPONSE 0x1C34 289 #define SL_OPCODE_NETAPP_MDNSGETHOSTBYSERVICE 0x9C35 290 #define SL_OPCODE_NETAPP_MDNSGETHOSTBYSERVICERESPONSE 0x1C35 291 #define SL_OPCODE_NETAPP_MDNSGETHOSTBYSERVICEASYNCRESPONSE 0x1835 292 #define SL_OPCODE_NETAPP_MDNSGETHOSTBYSERVICEASYNCRESPONSE_V6 0x1A35 293 #define SL_OPCODE_NETAPP_DNSGETHOSTBYADDR 0x9C26 294 #define SL_OPCODE_NETAPP_DNSGETHOSTBYADDR_V6 0x9E26 295 #define SL_OPCODE_NETAPP_DNSGETHOSTBYADDRRESPONSE 0x1C26 296 #define SL_OPCODE_NETAPP_DNSGETHOSTBYADDRASYNCRESPONSE 0x1826 297 #define SL_OPCODE_NETAPP_PINGSTART 0x9C21 298 #define SL_OPCODE_NETAPP_PINGSTART_V6 0x9E21 299 #define SL_OPCODE_NETAPP_PINGSTARTRESPONSE 0x1C21 300 #define SL_OPCODE_NETAPP_PINGREPORTREQUEST 0x9C22 301 #define SL_OPCODE_NETAPP_PINGREPORTREQUESTRESPONSE 0x1822 302 #define SL_OPCODE_NETAPP_ARPFLUSH 0x9C24 303 #define SL_OPCODE_NETAPP_ARPFLUSHRESPONSE 0x1C24 304 #define SL_OPCODE_NETAPP_IPACQUIRED 0x1825 305 #define SL_OPCODE_NETAPP_IPV4_LOST 0x1832 306 #define SL_OPCODE_NETAPP_DHCP_IPV4_ACQUIRE_TIMEOUT 0x1833 307 #define SL_OPCODE_NETAPP_IPACQUIRED_V6 0x1A25 308 #define SL_OPCODE_NETAPP_IPV6_LOST_V6 0x1A32 309 #define SL_OPCODE_NETAPP_IPERFSTARTCOMMAND 0x9C28 310 #define SL_OPCODE_NETAPP_IPERFSTARTRESPONSE 0x1C28 311 #define SL_OPCODE_NETAPP_IPERFSTOPCOMMAND 0x9C29 312 #define SL_OPCODE_NETAPP_IPERFSTOPRESPONSE 0x1C29 313 #define SL_OPCODE_NETAPP_CTESTSTARTCOMMAND 0x9C2A 314 #define SL_OPCODE_NETAPP_CTESTSTARTRESPONSE 0x1C2A 315 #define SL_OPCODE_NETAPP_CTESTASYNCRESPONSE 0x182A 316 #define SL_OPCODE_NETAPP_CTESTSTOPCOMMAND 0x9C2B 317 #define SL_OPCODE_NETAPP_CTESTSTOPRESPONSE 0x1C2B 318 #define SL_OPCODE_NETAPP_IP_LEASED 0x182C 319 #define SL_OPCODE_NETAPP_IP_RELEASED 0x182D 320 #define SL_OPCODE_NETAPP_HTTPGETTOKENVALUE 0x182E 321 #define SL_OPCODE_NETAPP_HTTPSENDTOKENVALUE 0x9C2F 322 #define SL_OPCODE_NETAPP_HTTPPOSTTOKENVALUE 0x1830 323 #define SL_OPCODE_NETAPP_IP_COLLISION 0x1831 325 #define SL_OPCODE_NETAPP_REQUEST 0x1878 326 #define SL_OPCODE_NETAPP_RESPONSE 0x9C78 327 #define SL_OPCODE_NETAPP_SEND 0x9C79 328 #define SL_OPCODE_NETAPP_SENDRESPONSE 0x1C79 329 #define SL_OPCODE_NETAPP_RECEIVEREQUEST 0x9C7A 330 #define SL_OPCODE_NETAPP_RECEIVE 0x187B 332 #define SL_OPCODE_NVMEM_FILEOPEN 0xA43C 333 #define SL_OPCODE_NVMEM_FILEOPENRESPONSE 0x243C 334 #define SL_OPCODE_NVMEM_FILECLOSE 0xA43D 335 #define SL_OPCODE_NVMEM_FILECLOSERESPONSE 0x243D 336 #define SL_OPCODE_NVMEM_FILEREADCOMMAND 0xA440 337 #define SL_OPCODE_NVMEM_FILEREADRESPONSE 0x2440 338 #define SL_OPCODE_NVMEM_FILEWRITECOMMAND 0xA441 339 #define SL_OPCODE_NVMEM_FILEWRITERESPONSE 0x2441 340 #define SL_OPCODE_NVMEM_FILEGETINFOCOMMAND 0xA442 341 #define SL_OPCODE_NVMEM_FILEGETINFORESPONSE 0x2442 342 #define SL_OPCODE_NVMEM_FILEDELCOMMAND 0xA443 343 #define SL_OPCODE_NVMEM_FILEDELRESPONSE 0x2443 344 #define SL_OPCODE_NVMEM_NVMEMFORMATCOMMAND 0xA444 345 #define SL_OPCODE_NVMEM_NVMEMFORMATRESPONSE 0x2444 346 #define SL_OPCODE_NVMEM_NVMEMGETFILELISTCOMMAND 0xA448 347 #define SL_OPCODE_NVMEM_NVMEMGETFILELISTRESPONSE 0x2448 349 #define SL_OPCODE_NVMEM_NVMEMFSPROGRAMMINGCOMMAND 0xA44A 350 #define SL_OPCODE_NVMEM_NVMEMFSPROGRAMMINGRESPONSE 0x244A 351 #define SL_OPCODE_NVMEM_NVMEMFILESYSTEMCONTROLCOMMAND 0xA44B 352 #define SL_OPCODE_NVMEM_NVMEMFILESYSTEMCONTROLRESPONSE 0x244B 353 #define SL_OPCODE_NVMEM_NVMEMBUNDLECONTROLCOMMAND 0xA44C 354 #define SL_OPCODE_NVMEM_NVMEMBUNDLECONTROLRESPONSE 0x244C 357 #define SL_OPCODE_DEVICE_SETDEBUGLEVELCOMMAND 0x846A 358 #define SL_OPCODE_DEVICE_SETDEBUGLEVELRESPONSE 0x046A 360 #define SL_OPCODE_DEVICE_NETCFG_SET_COMMAND 0x8432 361 #define SL_OPCODE_DEVICE_NETCFG_SET_RESPONSE 0x0432 362 #define SL_OPCODE_DEVICE_NETCFG_GET_COMMAND 0x8433 363 #define SL_OPCODE_DEVICE_NETCFG_GET_RESPONSE 0x0433 365 #define SL_OPCODE_DEVICE_SETUARTMODECOMMAND 0x846B 366 #define SL_OPCODE_DEVICE_SETUARTMODERESPONSE 0x046B 367 #define SL_OPCODE_DEVICE_SSISIZESETCOMMAND 0x846B 368 #define SL_OPCODE_DEVICE_SSISIZESETRESPONSE 0x046B 371 #define SL_OPCODE_DEVICE_EVENTMASKSET 0x8464 372 #define SL_OPCODE_DEVICE_EVENTMASKSETRESPONSE 0x0464 373 #define SL_OPCODE_DEVICE_EVENTMASKGET 0x8465 374 #define SL_OPCODE_DEVICE_EVENTMASKGETRESPONSE 0x0465 376 #define SL_OPCODE_DEVICE_DEVICEGET 0x8466 377 #define SL_OPCODE_DEVICE_DEVICEGETRESPONSE 0x0466 378 #define SL_OPCODE_DEVICE_DEVICESET 0x84B7 379 #define SL_OPCODE_DEVICE_DEVICESETRESPONSE 0x04B7 381 #define SL_OPCODE_WLAN_SCANRESULTSGETCOMMAND 0x8C8C 382 #define SL_OPCODE_WLAN_SCANRESULTSGETRESPONSE 0x0C8C 383 #define SL_OPCODE_WLAN_SMARTCONFIGOPTSET 0x8C8D 384 #define SL_OPCODE_WLAN_SMARTCONFIGOPTSETRESPONSE 0x0C8D 385 #define SL_OPCODE_WLAN_SMARTCONFIGOPTGET 0x8C8E 386 #define SL_OPCODE_WLAN_SMARTCONFIGOPTGETRESPONSE 0x0C8E 388 #define SL_OPCODE_WLAN_PROVISIONING_COMMAND 0x8C98 389 #define SL_OPCODE_WLAN_PROVISIONING_RESPONSE 0x0C98 390 #define SL_OPCODE_DEVICE_RESET_REQUEST_ASYNC_EVENT 0x0099 391 #define SL_OPCODE_WLAN_PROVISIONING_STATUS_ASYNC_EVENT 0x089A 393 #define SL_OPCODE_FREE_BSD_RECV_BUFFER 0xCCCB 394 #define SL_OPCODE_FREE_NON_BSD_READ_BUFFER 0xCCCD 398 #define SL_OPCODE_WLAN_WLANRXFILTERADDCOMMAND 0x8C6C 399 #define SL_OPCODE_WLAN_WLANRXFILTERADDRESPONSE 0x0C6C 400 #define SL_OPCODE_WLAN_WLANRXFILTERGETSTATISTICSINFOCOMMAND 0x8C6E 401 #define SL_OPCODE_WLAN_WLANRXFILTERGETSTATISTICSINFORESPONSE 0x0C6E 402 #define SL_OPCODE_WLAN_WLANRXFILTERGETINFO 0x8C70 403 #define SL_OPCODE_WLAN_WLANRXFILTERGETINFORESPONSE 0x0C70 404 #define SL_OPCODE_WLAN_RX_FILTER_ASYNC_RESPONSE 0x089D 407 #define SL_OPCODE_NETUTIL_SET 0xB4BE 408 #define SL_OPCODE_NETUTIL_SETRESPONSE 0x34BE 409 #define SL_OPCODE_NETUTIL_GET 0xB4C0 410 #define SL_OPCODE_NETUTIL_GETRESPONSE 0x34C0 411 #define SL_OPCODE_NETUTIL_COMMAND 0xB4C1 412 #define SL_OPCODE_NETUTIL_COMMANDRESPONSE 0x34C1 413 #define SL_OPCODE_NETUTIL_COMMANDASYNCRESPONSE 0x30C1 418 typedef _u32 InitStatus_t;
499 _u16 MinTxPayloadSize;
508 _u8 FlowControlEnable;
524 #define MAXIMAL_PASSWORD_LENGTH (64) 529 _u8 RequestedRoleAfterSuccess;
530 _u16 InactivityTimeoutSec;
541 #define SSID_STRING(pCmd) (_i8 *)((SlWlanConnectCommon_t *)(pCmd) + 1) 542 #define PASSWORD_STRING(pCmd) (SSID_STRING(pCmd) + ((SlWlanConnectCommon_t *)(pCmd))->SsidLen) 552 #define EAP_SSID_STRING(pCmd) (_i8 *)((SlWlanConnectEapCommand_t *)(pCmd) + 1) 553 #define EAP_PASSWORD_STRING(pCmd) (EAP_SSID_STRING(pCmd) + ((SlWlanConnectEapCommand_t *)(pCmd))->Common.SsidLen) 554 #define EAP_USER_STRING(pCmd) (EAP_PASSWORD_STRING(pCmd) + ((SlWlanConnectEapCommand_t *)(pCmd))->Common.PasswordLen) 555 #define EAP_ANON_USER_STRING(pCmd) (EAP_USER_STRING(pCmd) + ((SlWlanConnectEapCommand_t *)(pCmd))->UserLen) 570 _u32 NumProbeResponse;
571 _u32 G_Channels_mask;
575 _u16 IntervalList[16];
601 #define PROFILE_SSID_STRING(pCmd) ((_i8 *)((SlWlanAddGetProfile_t *)(pCmd) + 1)) 602 #define PROFILE_PASSWORD_STRING(pCmd) (PROFILE_SSID_STRING(pCmd) + ((SlWlanAddGetProfile_t *)(pCmd))->SsidLen) 604 #define EAP_PROFILE_SSID_STRING(pCmd) (_i8 *)((SlWlanAddGetEapProfile_t *)(pCmd) + 1) 605 #define EAP_PROFILE_PASSWORD_STRING(pCmd) (EAP_PROFILE_SSID_STRING(pCmd) + ((SlWlanAddGetEapProfile_t *)(pCmd))->Common.SsidLen) 606 #define EAP_PROFILE_USER_STRING(pCmd) (EAP_PROFILE_PASSWORD_STRING(pCmd) + ((SlWlanAddGetEapProfile_t *)(pCmd))->Common.PasswordLen) 607 #define EAP_PROFILE_ANON_USER_STRING(pCmd) (EAP_PROFILE_USER_STRING(pCmd) + ((SlWlanAddGetEapProfile_t *)(pCmd))->UserLen) 635 #define SMART_CONFIG_START_PUBLIC_KEY_STRING(pCmd) ((_i8 *)((SlWlanSmartConfigParams_t *)(pCmd) + 1)) 661 SlWlanRxFilterRuleType_t RuleType;
662 SlWlanRxFilterFlags_u Flags;
663 SlWlanRxFilterID_t FilterId;
673 SlWlanRxFilterID_t FilterId;
691 _u16 OutputBufferLength;
843 #ifdef SL_SUPPORT_IPV6 851 #ifdef SL_SUPPORT_IPV6 966 _u8 TokenName[SL_NETAPP_MAX_TOKEN_NAME_LEN];
1056 CTST_BSD_TCP_SERVER_BI_DIR,
1057 CTST_BSD_TCP_CLIENT_BI_DIR,
1058 CTST_BSD_UDP_BI_DIR,
1061 CTST_BSD_RAW_BI_DIR,
1062 CTST_BSD_SECURED_TCP_TX,
1063 CTST_BSD_SECURED_TCP_RX,
1064 CTST_BSD_SECURED_TCP_SERVER_BI_DIR,
1065 CTST_BSD_SECURED_TCP_CLIENT_BI_DIR,
1066 CTST_BSD_UDP_TX_IPV6,
1067 CTST_BSD_UDP_RX_IPV6,
1068 CTST_BSD_TCP_TX_IPV6,
1069 CTST_BSD_TCP_RX_IPV6,
1070 CTST_BSD_TCP_SERVER_BI_DIR_IPV6,
1071 CTST_BSD_TCP_CLIENT_BI_DIR_IPV6,
1072 CTST_BSD_UDP_BI_DIR_IPV6,
1073 CTST_BSD_RAW_TX_IPV6,
1074 CTST_BSD_RAW_RX_IPV6,
1075 CTST_BSD_RAW_BI_DIR_IPV6,
1076 CTST_BSD_SECURED_TCP_TX_IPV6,
1077 CTST_BSD_SECURED_TCP_RX_IPV6,
1078 CTST_BSD_SECURED_TCP_SERVER_BI_DIR_IPV6,
1079 CTST_BSD_SECURED_TCP_CLIENT_BI_DIR_IPV6,
1107 _u32 OutOfOrderPackets;
1119 _u32 NumSuccsessPings;
1135 ACQUIRED_IPV6_LOCAL = 1,
1136 ACQUIRED_IPV6_GLOBAL
1137 }IpV6AcquiredType_e;
1183 _u32 CertificFileNameLength;
1199 _u32 FileStorageSize;
1200 _u32 FileWriteCounter;
1233 _u32 FileNameLength;
1247 _u16 IncludeFileFilters;
1288 _i32 NumOfEntriesOrError;
1290 _u32 OutputBufferLength;
1298 #define SL_ASYNC_MAX_PAYLOAD_LEN 120 1300 #if defined(slcb_NetAppHttpServerHdlr) || defined(EXT_LIB_REGISTERED_HTTP_SERVER_EVENTS) || defined(slcb_NetAppRequestHdlr) || defined(EXT_LIB_REGISTERED_NETAPP_REQUEST_EVENTS) 1301 #define SL_ASYNC_MAX_PAYLOAD_LEN 1600 1303 #define SL_ASYNC_MAX_PAYLOAD_LEN 220 1307 #define SL_ASYNC_MAX_MSG_LEN (_SL_RESP_HDR_SIZE + SL_ASYNC_MAX_PAYLOAD_LEN) 1309 #define RECV_ARGS_SIZE (sizeof(SlSocketResponse_t)) 1310 #define RECVFROM_IPV4_ARGS_SIZE (sizeof(SlSocketAddrAsyncIPv4Response_t)) 1311 #define RECVFROM_IPV6_ARGS_SIZE (sizeof(SlSocketAddrAsyncIPv6Response_t)) 1313 #define SL_IPV4_ADDRESS_SIZE (sizeof(_u32)) 1314 #define SL_IPV6_ADDRESS_SIZE (4 * sizeof(_u32))