xWRL1432 MMWAVE-L-SDK  05.03.00

Detailed Description

HWA Paramset Config.

HWA paramset config parameters that are used with the HWA_ConfigParamSet() call.

Data Fields

uint8_t triggerMode
 
uint8_t dmaTriggerSrc
 
uint8_t accelMode
 
HWA_SourceConfig source
 
HWA_DestConfig dest
 
union {
   HWA_AccelModeFFT   fftMode
 
   HWA_AccelModeCFAR   cfarMode
 
   HWA_AccelModeCompress   compressMode
 
accelModeArgs
 
HWA_ComplexMultiply complexMultiply
 
HWA_PreProcessing preProcCfg
 

Field Documentation

◆ triggerMode

uint8_t HWA_ParamConfig::triggerMode

See HWA_TRIG_MODE macros for correct values. Sets the TRIGMODE bits of PARAM1_0

◆ dmaTriggerSrc

uint8_t HWA_ParamConfig::dmaTriggerSrc

DMA channel number to be monitored for dma based trigger mode. this field is used only when HWA_ParamConfig::triggerMode is set to HWA_TRIG_MODE_DMA Sets the DMA2ACC_CHANNEL_TRIGSRC bits in PARAM1_0

◆ accelMode

uint8_t HWA_ParamConfig::accelMode

2 bit value: See HWA_ACCELMODE macros for correct values. Configures the mode of operation of the accelerator for the current parameter-set. Sets the ACCEL_MODE bits of PARAM1_0

◆ source

HWA_SourceConfig HWA_ParamConfig::source

Source related params

◆ dest

HWA_DestConfig HWA_ParamConfig::dest

Dest related params

◆ fftMode

HWA_AccelModeFFT HWA_ParamConfig::fftMode

FFT mode related params

◆ cfarMode

HWA_AccelModeCFAR HWA_ParamConfig::cfarMode

CFAR mode related params

◆ compressMode

HWA_AccelModeCompress HWA_ParamConfig::compressMode

Compression/Decompression mode related params

◆ accelModeArgs

union { ... } HWA_ParamConfig::accelModeArgs

◆ complexMultiply

HWA_ComplexMultiply HWA_ParamConfig::complexMultiply

Complex multiply related params

◆ preProcCfg

HWA_PreProcessing HWA_ParamConfig::preProcCfg

pre-processing block config