xWRL1432 MMWAVE-L-SDK  05.03.00

Introduction

Macros that define values for the operational/accelerator mode of HWA.

Macros

#define HWA_ACCELMODE_FFT   ((uint8_t)0U)
 
#define HWA_ACCELMODE_CFAR   ((uint8_t)1U)
 
#define HWA_ACCELMODE_COMPRESS   ((uint8_t)2U)
 
#define HWA_ACCELMODE_NONE   ((uint8_t)7U)
 

Macro Definition Documentation

◆ HWA_ACCELMODE_FFT

#define HWA_ACCELMODE_FFT   ((uint8_t)0U)

HWA operational mode is FFT

◆ HWA_ACCELMODE_CFAR

#define HWA_ACCELMODE_CFAR   ((uint8_t)1U)

HWA operational mode is CFAR

◆ HWA_ACCELMODE_COMPRESS

#define HWA_ACCELMODE_COMPRESS   ((uint8_t)2U)

HWA operational mode is compression/decompression

◆ HWA_ACCELMODE_NONE

#define HWA_ACCELMODE_NONE   ((uint8_t)7U)

HWA dummy operational mode: use this for waiting for multiple triggers