6.3. Hardware EVM SetupΒΆ
- 6.3.1. AM65x EVM
- 6.3.2. AM572x GP EVM Hardware Setup
- 6.3.3. TMDXIDK5728 Hardware Setup
- 6.3.4. 66AK2GX GP EVM Hardware Setup
- 6.3.5. 66AK2G02 ICE EVM Hardware Setup
- 6.3.6. EVMK2E Hardware Setup Guide
- 6.3.7. EVMK2H Hardware Setup Guide
- 6.3.7.1. Hardware Setup
- 6.3.7.1.1. FTDI Driver Installation on PC Host
- 6.3.7.1.2. BMC Version Check and Update
- 6.3.7.1.3. UCD Power Management Modules In-Field Update
- 6.3.7.1.4. Attach the Ethernet cable
- 6.3.7.1.5. Connect the JTAG interface
- 6.3.7.1.6. K2H Set the boot mode switch SW1
- 6.3.7.1.7. DDR Configuration (Rev 0B EVM only)
- 6.3.7.1.8. Attach the serial port cable to the SoC UART port
- 6.3.7.1.9. Connect the power cable
- 6.3.7.2. BMC In-Field Update
- 6.3.7.3. DIP Switch and Bootmode Configurations
- 6.3.7.4. Connect to EVMK2H using CCS
- 6.3.7.1. Hardware Setup
- 6.3.8. AM335x ICE EVM Hardware Setup
- 6.3.9. AMIC110 ICE EVM Hardware Setup
- 6.3.10. OMAP-L138/C6748 LCDK Hardware Setup