3.2.2.20. Watchdog

3.2.2.20.1. Introduction

Watchdog Driver Overview

  • This guide covers K3 RTI-Windowed Watchdog Timer (WWDT) driver. It supports watchdogs found on TI’s AM64x SoCs.
  • The digital windowed watchdog opens a configurable time window in which the watchdog must be serviced. Any attempt to service the watchdog outside this time window, or a failure to service the watchdog in this time window, will cause the watchdog to generate an interrupt to the MCU ESM module. The MCU ESM module recieves these watchdog interrupts and triggers the reset logic to reset the device.

3.2.2.20.2. Driver Features

Driver Configuration

  • Driver source location: drivers/watchdog/rti_wdt.c
  • Watchdog module timeout parameter name: heartbeat
  • Watchdog module timeout parameter value, in seconds: from 1 to 1000 (default 60)

Kernel configuration options

Configs to be enabled in kernel:

CONFIG_WATCHDOG (watchdog support)
CONFIG_K3_RTI_WATCHDOG (K3 RTI watchdog support)
Device Drivers --->
   <*> Watchdog Timer Support --->
      <*> Texas Instruments K3 RTI watchdog

Device tree configuration example

From k3-am64-main.dtsi:

main_rti0: watchdog@e000000 {
         compatible = "ti,j7-rti-wdt";
         reg = <0x00 0x0e000000 0x00 0x100>;
         clocks = <&k3_clks 125 0>;
         power-domains = <&k3_pds 125 TI_SCI_PD_EXCLUSIVE>;
         assigned-clocks = <&k3_clks 125 0>;
         assigned-clock-parents = <&k3_clks 125 2>;
};

Driver Usage

Once the driver is probed, each of watchdogs are exposed as a character device file by the kernel to be used by userspace:

/dev/watchdogX        X - watchdog number (zero indexed)

An example of how to use them from a userspace application can be found in Linux Kernel at: samples/watchdog/watchdog-simple.c.