3.5. Filesystem
The Processor SDK Linux AM62x provides a filesystem tarball that contains programs, scripts, Linux user-space components that abstract various hardware accelerators available in the SoC. The filesystem can be built via Yocto, following the instructions Processor SDK - Building the SDK with Yocto
There are different filesystem tarballs provided in the SDK. You’ll find them at
$PSDK_PATH/filesystem/
tisdk-base-image
This is the barebones images, intended to be a starting point for users to add packages and create a custom filesystem that suits their project needs.
tisdk-thinlinux-image
This is a minimal system image enabled with containers to provide an environment to start the next level of complex systems up. Depending on the platform capabilities, graphics is enabled by default as well.
tisdk-default-image
This is the complete filesystem image, that contains standard Linux commands and features. This also contains the TI component libraries, binaries and OOB Demos
Following is a list of all filesystem images provided by TI which can be built via Yocto
Common targets are:
From meta-arago[recommended]:
arago-bootstrap-base-image: Arago TI SDK bootstrap base image for initramfs
arago-jailhouse-image: Arago TI SDK image for Jailhouse Hypervisor (Supported platforms - AM62x SK, AM62x LP SK, AM62L EVM, AM62Px EVM)
arago-bootstrap-image: Arago TI SDK bootstrap image usable for board bringup
arago-tiny-initramfs: Arago TI SDK super minimal base image for initramfs
arago-core-bundle: Installer package for TI SDK - NOT for direct use on target
arago-base-image: Arago TI SDK base image with test tools
arago-thinlinux-image: Arago TI SDK Thin Linux image
arago-jailhouse-inmate: Arago TI SDK super minimal base image for jailhouse linux demo (Supported platforms - AM62x SK, AM62x LP SK, AM62L EVM, AM62Px EVM)
arago-default-image: Arago TI SDK full filesystem image
arago-tiny-image: Arago TI SDK super minimal base image for initramfs
From meta-tisdk:
tisdk-display-cluster-image: Arago TI SDK full filesystem image showcasing display sharing in AM62P
Note
Watchout for console logs while running oe-layersetup to get an exhaustive list of target filesystem images that can be built using Yocto.