3.1.1.3. Target Images
This page describes the boot images produced by U-Boot builds for K3-based SoCs.
See the Images section for which files to copy to your SD card. The k3-image-formats section provides technical details on binary layouts for reference.
3.1.1.3.1. Images
Copy the below images to the boot partition of an SD card and boot. Instructions to format the SD card can be found here.
GP
tiboot3-am62x-gp-evm.binfrom<output directory>/r5tispl.bin_unsignedandu-boot.img_unsignedfrom<output directory>/a53
HS-FS
tiboot3-am62x-hs-fs-evm.binfrom<output directory>/r5tispl.binandu-boot.imgfrom<output directory>/a53
HS-SE
tiboot3-am62x-hs-evm.binfrom<output directory>/r5tispl.binandu-boot.imgfrom<output directory>/a53
Warning
Rename tiboot3-<board>-evm.bin to tiboot3.bin in order for the device to load this binary from the SD card boot partition.
Also, (For GP devices only) rename tispl.bin_unsigned to tispl.bin and u-boot.img_unsigned to u-boot.img as well.
3.1.1.3.2. Image Formats
tiboot3.bin:
+-----------------------+ | X.509 | | Certificate | | +-------------------+ | | | | | | | R5 | | | | u-boot-spl.bin | | | | | | | +-------------------+ | | | | | | |TIFS with board cfg| | | | | | | +-------------------+ | | | | | | | | | | | FIT header | | | | +---------------+ | | | | | | | | | | | DTB 1...N | | | | | +---------------+ | | | +-------------------+ | +-----------------------+
tispl.bin
+-----------------------+ | | | FIT HEADER | | +-------------------+ | | | | | | | A53 ATF | | | +-------------------+ | | | | | | | A53 OPTEE | | | +-------------------+ | | | | | | | R5 DM FW | | | +-------------------+ | | | | | | | A53 SPL | | | +-------------------+ | | | | | | | SPL DTB 1...N | | | +-------------------+ | +-----------------------+