Go to the source code of this file.
Data Structures | |
struct | raw_data |
Structure defining BiSSC Raw data received from encoder. More... | |
struct | crc |
struct | pos_data_res |
Structure defining BiSSC Position data results. More... | |
struct | nikon_pruicss_xchg |
Structure defining Nikon interface. More... | |
Macros | |
#define | NUM_ED_CH_MAX 3 |
#define | NUM_ENCODERS_MAX 3 |
#define | NUM_DATA_FIELDS_MAX 3 |
#define | NUM_MDF_MAX 3 |
#define NUM_ED_CH_MAX 3 |
#define NUM_ENCODERS_MAX 3 |
#define NUM_DATA_FIELDS_MAX 3 |
#define NUM_MDF_MAX 3 |