MSP DSP Library
|
Parameter structure for FIR filter. More...
#include <DSPLib_filter.h>
Data Fields | |
uint16_t | length |
uint16_t | tapLength |
const _q15 * | coeffs |
Parameter structure for FIR filter.
const _q15* msp_fir_q15_params::coeffs |
Pointer to real FIR filter coefficients.
uint16_t msp_fir_q15_params::length |
Length of the source data, must be a multiple of two.
uint16_t msp_fir_q15_params::tapLength |
Length of FIR coefficients, must be a multiple of two.