MSP DSP Library
|
Typedefs | |
typedef int16_t | _q15 |
Signed fixed point data type with 1 integer bit and 15 fractional bits. | |
typedef uint16_t | _uq15 |
Unsigned fixed point data type with 0 integer bit and 16 fractional bits. | |
typedef int32_t | _iq31 |
Signed fixed point data type with 1 integer bit and 31 fractional bits. | |
typedef uint32_t | _uq31 |
Unsigned fixed point data type with 0 integer bits and 32 fractional bits. | |
Enumerations | |
enum | msp_status { MSP_SUCCESS, MSP_SIZE_ERROR, MSP_SHIFT_SIZE_ERROR, MSP_TABLE_SIZE_ERROR, MSP_LEASC_BUSY, MSP_LEASC_INVALID_ADDRESS, MSP_LEASC_OUT_OF_RANGE, MSP_LEASC_SCALAR_INCONSISTENCY, MSP_LEASC_COMMAND_OVERFLOW } |
Enumerated type to return the status of an operation. More... | |
Definitions of types used in DSPLib.
enum msp_status |
Enumerated type to return the status of an operation.