MSP DSP Library
|
Parameters for IQ31 complex vector fill. More...
#include <DSPLib_utility.h>
Data Fields | |
uint16_t | length |
Length of the source data, must be a multiple of two. | |
_iq31 | realValue |
Real constant value to fill real indices with. | |
_iq31 | imagValue |
Imaginary constant value to fill imaginary indices with. | |
Parameters for IQ31 complex vector fill.