MSP DSP Library
|
Variables | |
const uint8_t | msp_cmplx_bitrev_table_ui8 [256] |
Bit reversal lookup table. | |
const _q15 | msp_cmplx_twiddle_table_16_q15 [DSPLIB_TABLE_OFFSET+16] |
Twiddle factor table for FFT of size 16. | |
const _q15 | msp_cmplx_twiddle_table_32_q15 [DSPLIB_TABLE_OFFSET+32] |
Twiddle factor table for FFT of size 32. | |
const _q15 | msp_cmplx_twiddle_table_64_q15 [DSPLIB_TABLE_OFFSET+64] |
Twiddle factor table for FFT of size 64. | |
const _q15 | msp_cmplx_twiddle_table_128_q15 [DSPLIB_TABLE_OFFSET+128] |
Twiddle factor table for FFT of size 128. | |
const _q15 | msp_cmplx_twiddle_table_256_q15 [DSPLIB_TABLE_OFFSET+256] |
Twiddle factor table for FFT of size 256. | |
const _q15 | msp_cmplx_twiddle_table_512_q15 [DSPLIB_TABLE_OFFSET+512] |
Twiddle factor table for FFT of size 512. | |
const _q15 | msp_cmplx_twiddle_table_1024_q15 [DSPLIB_TABLE_OFFSET+1024] |
Twiddle factor table for FFT of size 1024. | |
const _q15 | msp_cmplx_twiddle_table_2048_q15 [DSPLIB_TABLE_OFFSET+2048] |
Twiddle factor table for FFT of size 2048. | |
const _q15 | msp_cmplx_twiddle_table_4096_q15 [DSPLIB_TABLE_OFFSET+4096] |
Twiddle factor table for FFT of size 4096. | |
Constant lookup tables used for real and complex FFT functions. Pointers to these tables must be set in the FFT parameter blocks with the exception of when LEASC is used to accelerate the FFT functions. The size of table used depends on the maximum FFT size required by the application.