MSP DSP Library
|
Macros | |
#define | DSPLIB_TABLE_OFFSET 2 |
Offset used to store table size. | |
#define | CMPLX_INCREMENT (2) |
Increment size for complex data. | |
#define | CMPLX_REAL(ptr) ((ptr)[0]) |
Access the real portion of complex data. | |
#define | CMPLX_IMAG(ptr) ((ptr)[1]) |
Access the imaginary portion of complex data. | |
#define | _Q15(A) ((_q15)((A) * ((uint32_t)1 << 15))) |
Convert number to Q15 fixed point. | |
#define | _IQ31(A) ((_iq31)((A) * ((uint32_t)1 << 31))) |
Convert number to IQ31 fixed point. | |
#define | __saturate(x, min, max) (((x)>(max))?(max):(((x)<(min))?(min):(x))) |
Saturate input to minimum or maximum value and return value. | |
#define | DSPLIB_DATA(var, align) |
Place data with alignment, when LEASC is used data is placed into the shared RAM section. | |
#define | __q15mpy(A, B) ((int16_t)(((int32_t)(A) * (int32_t)(B)) >> 15)) |
Real Q15 multiply with result returned. | |
#define | __q31mpy(A, B) ((int32_t)(((int64_t)(A) * (int64_t)(B)) >> 31)) |
Real IQ31 multiply with result returned. | |
#define | __q15iq31mpy(A, B) ((int32_t)(((int64_t)(A) * (int64_t)(B)) >> 15)) |
Real Q15 by IQ31 multiply with result returned. | |
This file provides common definitions, useful conversion macros and abstracted functions to support the core DSPLib functions. While not all macros and functions in this file are useful outside of DSPLib the main application can use any of them as needed.