AM62L FreeRTOS SDK  11.02.00
Dss_InstObject Struct Reference

Detailed Description

Driver instance information.

Data Fields

uint32_t instId
 
uint32_t numFrames
 
Dss_DispCreateParams createParams
 
Dss_DispCreateStatus createStatus
 
Dss_DispParams dispParams
 
Dss_DispPipeMflagParams mflagParams
 
Dss_DispPipeSafetyChkParams safetyParams
 
Fvid2_Handle drvHandle
 
Fvid2_CbParams cbParams
 
Fvid2_Frame * frames
 
SemaphoreP_Object syncSem
 

Field Documentation

◆ instId

uint32_t Dss_InstObject::instId

Instance ID

◆ numFrames

uint32_t Dss_InstObject::numFrames

Instance ID

◆ createParams

Dss_DispCreateParams Dss_InstObject::createParams

Create time parameters

◆ createStatus

Dss_DispCreateStatus Dss_InstObject::createStatus

Create status returned by driver during Fvid2_create()

◆ dispParams

Dss_DispParams Dss_InstObject::dispParams

DSS display parameters

◆ mflagParams

Dss_DispPipeMflagParams Dss_InstObject::mflagParams

DSS mflag parameters

◆ safetyParams

Dss_DispPipeSafetyChkParams Dss_InstObject::safetyParams

DSS pipeline safety check parameters

◆ drvHandle

Fvid2_Handle Dss_InstObject::drvHandle

FVID2 display driver handle

◆ cbParams

Fvid2_CbParams Dss_InstObject::cbParams

Callback parameters

◆ frames

Fvid2_Frame* Dss_InstObject::frames

FVID2 Frames that will be used for display

◆ syncSem

SemaphoreP_Object Dss_InstObject::syncSem

Semaphore for ISR