AM62L FreeRTOS SDK  11.02.00
Dss_DispPipeSafetyChkParams Struct Reference

Detailed Description

Structure containing Safety Check configuration of Video Port. This structure is used as an argument to IOCTL_DSS_DISP_SET_PIPE_SAFETY_CHK_PARAMS.

Data Fields

uint32_t safetySignSeedVal
 
uint32_t referenceSign
 
CSL_DssSafetyChkCfg safetyChkCfg
 
Dss_DispSafetyErrCbFxn safetyErrCbFxn
 
uint32_t capturedSign
 
void * appData
 

Field Documentation

◆ safetySignSeedVal

uint32_t Dss_DispPipeSafetyChkParams::safetySignSeedVal

Safety Signature Seed Value

◆ referenceSign

uint32_t Dss_DispPipeSafetyChkParams::referenceSign

Reference Safety Signature for Data Correctness Check

◆ safetyChkCfg

CSL_DssSafetyChkCfg Dss_DispPipeSafetyChkParams::safetyChkCfg

Safety Check Configuration. See CSL_DssSafetyChkCfg for details

◆ safetyErrCbFxn

Dss_DispSafetyErrCbFxn Dss_DispPipeSafetyChkParams::safetyErrCbFxn

Safety Error callback function

◆ capturedSign

uint32_t Dss_DispPipeSafetyChkParams::capturedSign

Captured Signature returned to the application

◆ appData

void* Dss_DispPipeSafetyChkParams::appData

Private data of application