Go to the source code of this file.
|
enum | {
linear,
rotary,
MENU_SAFE_POSITION,
MENU_QUALITY_MONITORING,
MENU_EVENTS,
MENU_SUMMARY,
MENU_ACC_ERR_CNT,
MENU_RSSI,
MENU_PC_SHORT_MSG_WRITE,
MENU_PC_SHORT_MSG_READ,
MENU_PC_LONG_MSG_WRITE,
MENU_HDSL_REG_INTO_DDR,
MENU_HDSL_REG_INTO_DDR_GPIO,
MENU_DIRECT_READ_RID0_LENGTH8,
MENU_DIRECT_READ_RID81_LENGTH8,
MENU_DIRECT_READ_RID81_LENGTH2,
MENU_INDIRECT_WRITE_RID0_LENGTH8_OFFSET0,
MENU_INDIRECT_WRITE_RID0_LENGTH8,
MENU_DIRECT_READ_RID0_LENGTH8_OFFSET6,
MENU_LIMIT,
MENU_INVALID
} |
|
◆ PRUICSS_PRUx
◆ HWREG
#define HWREG |
( |
|
x | ) |
(*((volatile uint32_t *)(x))) |
◆ HWREGB
#define HWREGB |
( |
|
x | ) |
(*((volatile uint8_t *)(x))) |
◆ HWREGH
#define HWREGH |
( |
|
x | ) |
(*((volatile uint16_t *)(x))) |
◆ MRS_CODE_PARAM_ENCODER_MANUFACTURER_PAGE0
#define MRS_CODE_PARAM_ENCODER_MANUFACTURER_PAGE0 0xA1 |
◆ MRS_CODE_PARAM_ENCODER_MANUFACTURER_PAGE1
#define MRS_CODE_PARAM_ENCODER_MANUFACTURER_PAGE1 0xA3 |
◆ MRS_CODE_PARAM_ENCODER_MANUFACTURER_PAGE2
#define MRS_CODE_PARAM_ENCODER_MANUFACTURER_PAGE2 0xA5 |
◆ ENDAT_TX_30BITS
#define ENDAT_TX_30BITS (30 + 1) |
◆ ENDAT_TX_6BITS
#define ENDAT_TX_6BITS (6 + 1) |
◆ ENDAT_RX_29BITS
#define ENDAT_RX_29BITS 29 |
◆ ENDAT_RX_46BITS
#define ENDAT_RX_46BITS 46 |
◆ APP_ENDAT_WORD_0
#define APP_ENDAT_WORD_0 0 |
◆ APP_ENDAT_WORD_1
#define APP_ENDAT_WORD_1 1 |
◆ APP_ENDAT_WORD_2
#define APP_ENDAT_WORD_2 2 |
◆ APP_ENDAT_WORD_3
#define APP_ENDAT_WORD_3 3 |
◆ APP_ENDAT_WORD_4
#define APP_ENDAT_WORD_4 4 |
◆ APP_ENDAT_WORD_5
#define APP_ENDAT_WORD_5 5 |
◆ APP_ENDAT_WORD_6
#define APP_ENDAT_WORD_6 6 |
◆ APP_ENDAT_WORD_7
#define APP_ENDAT_WORD_7 7 |
◆ APP_ENDAT_WORD_8
#define APP_ENDAT_WORD_8 8 |
◆ APP_ENDAT_WORD_9
#define APP_ENDAT_WORD_9 9 |
◆ APP_ENDAT_WORD_10
#define APP_ENDAT_WORD_10 10 |
◆ APP_ENDAT_WORD_11
#define APP_ENDAT_WORD_11 11 |
◆ APP_ENDAT_WORD_12
#define APP_ENDAT_WORD_12 12 |
◆ APP_ENDAT_WORD_13
#define APP_ENDAT_WORD_13 13 |
◆ APP_ENDAT_WORD_14
#define APP_ENDAT_WORD_14 14 |
◆ APP_ENDAT_WORD_15
#define APP_ENDAT_WORD_15 15 |
◆ APP_ENDAT_WORD_16
#define APP_ENDAT_WORD_16 16 |
◆ APP_ENDAT_WORD_17
#define APP_ENDAT_WORD_17 17 |
◆ APP_ENDAT_WORD_18
#define APP_ENDAT_WORD_18 18 |
◆ APP_ENDAT_WORD_19
#define APP_ENDAT_WORD_19 19 |
◆ ENDAT_NUM_BITS_POSITION_CRC
#define ENDAT_NUM_BITS_POSITION_CRC 5 |
◆ ENDAT_NUM_BITS_F1
#define ENDAT_NUM_BITS_F1 1 |
◆ ENDAT_NUM_BITS_F2
#define ENDAT_NUM_BITS_F2 1 |
◆ ENDAT_NUM_BITS_PARAMETER
#define ENDAT_NUM_BITS_PARAMETER 16 |
◆ ENDAT_NUM_BITS_ADDRESS
#define ENDAT_NUM_BITS_ADDRESS 8 |
◆ EINVAL
◆ VALID_2_1_CMD
#define VALID_2_1_CMD |
( |
|
x | ) |
(((x) == 1) || ((x) == 2) || ((x) == 3) || ((x) == 4) || ((x) == 5) || ((x) == 6) || ((x) == 7) ) |
◆ VALID_2_2_CMD
#define VALID_2_2_CMD |
( |
|
x | ) |
(((x) == 8) || ((x) == 9) || ((x) == 10) || ((x) == 11) || ((x) == 12) || ((x) == 13) || ((x) == 14)) |
◆ ENDAT_NUM_ADDITIONAL_INFO_DUMMY_BIT
#define ENDAT_NUM_ADDITIONAL_INFO_DUMMY_BIT 1 |
◆ ENDAT_NUM_BYTES_ADDITIONAL_INFO
#define ENDAT_NUM_BYTES_ADDITIONAL_INFO 3 |
◆ ENDAT_STATUS_WARN_SHIFT
#define ENDAT_STATUS_WARN_SHIFT 7 |
◆ ENDAT_STATUS_RM_SHIFT
#define ENDAT_STATUS_RM_SHIFT 6 |
◆ ENDAT_STATUS_BUSY_SHIFT
#define ENDAT_STATUS_BUSY_SHIFT 5 |
◆ ENDAT_STATUS_WARN_MASK
◆ ENDAT_STATUS_RM_MASK
◆ ENDAT_STATUS_BUSY_MASK
◆ ENDAT_INFORMATION_MASK
#define ENDAT_INFORMATION_MASK 0x1f |
◆ ENDAT_21_F1_SHIFT
#define ENDAT_21_F1_SHIFT 31 |
◆ ENDAT_21_F1_MASK
◆ ENDAT_22_F1_SHIFT
◆ ENDAT_22_F1_MASK
◆ ENDAT_F2_SHIFT
#define ENDAT_F2_SHIFT 30 |
◆ ENDAT_F2_MASK
◆ ENDAT_ADDITIONAL_INFO_RX_BITS
#define ENDAT_ADDITIONAL_INFO_RX_BITS 30 |
◆ ENDAT_SECTION2_MEMORY
#define ENDAT_SECTION2_MEMORY 0xBF |
◆ ENDAT_NUM_BITS_VALID_PAGE0_WORD13
#define ENDAT_NUM_BITS_VALID_PAGE0_WORD13 6 |
◆ ENDAT_NUM_BITS_VALID_PAGE1_WORD1
#define ENDAT_NUM_BITS_VALID_PAGE1_WORD1 16 |
◆ ENDAT_MRS_SHIFT_C7_C4
#define ENDAT_MRS_SHIFT_C7_C4 (4) |
◆ ENDAT_MRS_VAL_C7_C4_SELECT_ADDITIONAL_INFO1
#define ENDAT_MRS_VAL_C7_C4_SELECT_ADDITIONAL_INFO1 (0x4) |
◆ ENDAT_MRS_VAL_C7_C4_SELECT_ADDITIONAL_INFO2
#define ENDAT_MRS_VAL_C7_C4_SELECT_ADDITIONAL_INFO2 (0x5) |
◆ ENDAT_MRS_MASK_SELECT_ADDITIONAL_INFO
◆ ENDAT_MRS_VAL_STOP_ADDITIONAL_INFO
#define ENDAT_MRS_VAL_STOP_ADDITIONAL_INFO (0xF) |
◆ ENDAT_MRS_MASK_STOP_ADDITIONAL_INFO
◆ ENDAT_GET_POS_MULTI_TURN
#define ENDAT_GET_POS_MULTI_TURN |
( |
|
pos, |
|
|
|
priv |
|
) |
| (((pos) & (((unsigned long long) 1 << (priv)->pos_res) - 1)) >> (priv)->single_turn_res) |
◆ ENDAT_GET_POS_SINGLE_TURN
#define ENDAT_GET_POS_SINGLE_TURN |
( |
|
pos, |
|
|
|
priv |
|
) |
| ((pos) & (((unsigned long long) 1 << (priv)->single_turn_res) - 1)) |
◆ anonymous enum
Enumerator |
---|
linear | |
rotary | |
MENU_SAFE_POSITION | |
MENU_QUALITY_MONITORING | |
MENU_EVENTS | |
MENU_SUMMARY | |
MENU_ACC_ERR_CNT | |
MENU_RSSI | |
MENU_PC_SHORT_MSG_WRITE | |
MENU_PC_SHORT_MSG_READ | |
MENU_PC_LONG_MSG_WRITE | |
MENU_HDSL_REG_INTO_DDR | |
MENU_HDSL_REG_INTO_DDR_GPIO | |
MENU_DIRECT_READ_RID0_LENGTH8 | |
MENU_DIRECT_READ_RID81_LENGTH8 | |
MENU_DIRECT_READ_RID81_LENGTH2 | |
MENU_INDIRECT_WRITE_RID0_LENGTH8_OFFSET0 | |
MENU_INDIRECT_WRITE_RID0_LENGTH8 | |
MENU_DIRECT_READ_RID0_LENGTH8_OFFSET6 | |
MENU_LIMIT | |
MENU_INVALID | |