Data Fields | |
int | pos_res |
int | single_turn_res |
int | multi_turn_res |
int | step |
unsigned | pos_rx_bits_21 |
unsigned | pos_rx_bits_22 |
struct flags | flags |
struct id | id |
struct sn | sn |
unsigned | cmd_set_2_2 |
int | type |
int | raw_data |
int | channel |
unsigned short | rx_en_cnt |
struct endat_pruss_xchg * | pruss_xchg |
int | has_safety |
void * | pruss_cfg |
int endat_priv::pos_res |
int endat_priv::single_turn_res |
int endat_priv::multi_turn_res |
int endat_priv::step |
unsigned endat_priv::pos_rx_bits_21 |
unsigned endat_priv::pos_rx_bits_22 |
struct flags endat_priv::flags |
struct id endat_priv::id |
struct sn endat_priv::sn |
unsigned endat_priv::cmd_set_2_2 |
int endat_priv::type |
int endat_priv::raw_data |
int endat_priv::channel |
unsigned short endat_priv::rx_en_cnt |
struct endat_pruss_xchg* endat_priv::pruss_xchg |
int endat_priv::has_safety |
void* endat_priv::pruss_cfg |