SimpleLink MCU SDK Driver APIs
tidrivers_cc13xx_cc26xx_3_01_01_03
|
The definition of a Timer function table that contains the required set of functions to control a specific Timer driver implementation. More...
#include <Timer.h>
Data Fields | |
Timer_CloseFxn | closeFxn |
Timer_ControlFxn | controlFxn |
Timer_GetCountFxn | getCountFxn |
Timer_InitFxn | initFxn |
Timer_OpenFxn | openFxn |
Timer_StartFxn | startFxn |
Timer_StopFxn | stopFxn |
The definition of a Timer function table that contains the required set of functions to control a specific Timer driver implementation.
Timer_CloseFxn Timer_FxnTable_::closeFxn |
Function to close the specified instance
Timer_ControlFxn Timer_FxnTable_::controlFxn |
Function to send contorl commands to the counter for a specific instance
Timer_GetCountFxn Timer_FxnTable_::getCountFxn |
Function to get the count of the timer for a specific instance
Timer_InitFxn Timer_FxnTable_::initFxn |
Function to open the specified instance
Timer_OpenFxn Timer_FxnTable_::openFxn |
Function to open the specified instance
Timer_StartFxn Timer_FxnTable_::startFxn |
Function to start the timer for a specific instance
Timer_StopFxn Timer_FxnTable_::stopFxn |
Function to stop the timer for a specific instance