SimpleLink MCU SDK Driver APIs
tidrivers_cc13xx_cc26xx_3_01_01_03
|
RF schedule map entry structure. More...
#include <RF.h>
Data Fields | |
RF_Object * | pClient |
Pointer to client object. More... | |
uint32_t | startTime |
Start time (in RAT tick) of the command or access request. More... | |
uint32_t | endTime |
End time (in RAT tick) of the command or access request. More... | |
RF_Priority | priority |
Priority of the command or access request. More... | |
RF schedule map entry structure.
RF_Object* RF_ScheduleMapElement::pClient |
Pointer to client object.
uint32_t RF_ScheduleMapElement::startTime |
Start time (in RAT tick) of the command or access request.
uint32_t RF_ScheduleMapElement::endTime |
End time (in RAT tick) of the command or access request.
RF_Priority RF_ScheduleMapElement::priority |
Priority of the command or access request.