SimpleLink MCU SDK Driver APIs
tidrivers_cc13xx_cc26xx_3_01_01_03
|
Power notify object structure. More...
#include <Power.h>
Data Fields | |
List_Elem | link |
uint_fast16_t | eventTypes |
Power_NotifyFxn | notifyFxn |
uintptr_t | clientArg |
Power notify object structure.
This struct specification is for internal use. Notification clients must pre-allocate a notify object when registering for a notification; Power_registerNotify() will take care initializing the internal elements appropriately.
List_Elem Power_NotifyObj_::link |
for placing on the notify list
uint_fast16_t Power_NotifyObj_::eventTypes |
the event type
Power_NotifyFxn Power_NotifyObj_::notifyFxn |
notification function
uintptr_t Power_NotifyObj_::clientArg |
argument provided by client