![]() |
![]() |
SimpleLink MCU SDK Driver APIs
tidrivers_cc13xx_cc26xx_3_01_01_03
|
ADCCC26XX Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. More...
#include <ADCCC26XX.h>
Data Fields | |
uint8_t | adcDIO |
uint8_t | adcCompBInput |
bool | inputScalingEnabled |
ADCCC26XX_Reference_Source | refSource |
ADCCC26XX_Sampling_Duration | samplingDuration |
ADCCC26XX_Trigger_Source | triggerSource |
ADCCC26XX Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions.
uint8_t ADCCC26XX_HWAttrs::adcDIO |
DIO that the ADC is routed to
uint8_t ADCCC26XX_HWAttrs::adcCompBInput |
Internal signal routed to comparator B
bool ADCCC26XX_HWAttrs::inputScalingEnabled |
Is input scaling enabled
ADCCC26XX_Reference_Source ADCCC26XX_HWAttrs::refSource |
Reference source for the ADC to use
ADCCC26XX_Sampling_Duration ADCCC26XX_HWAttrs::samplingDuration |
Time the ADC spends sampling. This is load dependent
ADCCC26XX_Trigger_Source ADCCC26XX_HWAttrs::triggerSource |
Source that the ADC triggers off of. Currently only supports AUXADC_TRIGGER_MANUAL