168 #ifndef ti_drivers_watchdog_WatchdogCC26XX__include
169 #define ti_drivers_watchdog_WatchdogCC26XX__include
211 #define ti_sysbios_family_arm_m3_Hwi__nolocalnames
212 #include <ti/sysbios/family/arm/m3/Hwi.h>
239 ti_sysbios_family_arm_m3_Hwi_Struct
hwi;
243 #undef ti_sysbios_family_arm_m3_Hwi__nolocalnames
enum Watchdog_ResetMode_ Watchdog_ResetMode
Watchdog reset mode settings.
void(* Watchdog_Callback)(uintptr_t handle)
Watchdog callback pointer.
Definition: Watchdog.h:274
unsigned int baseAddr
Definition: WatchdogCC26XX.h:221
Watchdog driver interface.
ti_sysbios_family_arm_m3_Hwi_Struct hwi
Definition: WatchdogCC26XX.h:239
Watchdog hardware attributes for CC26XX.
Definition: WatchdogCC26XX.h:220
Watchdog_Callback callbackFxn
Definition: WatchdogCC26XX.h:232
bool isOpen
Definition: WatchdogCC26XX.h:231
Watchdog Object for CC26XX.
Definition: WatchdogCC26XX.h:230
unsigned long reloadValue
Definition: WatchdogCC26XX.h:222
The definition of a Watchdog function table that contains the required set of functions to control a ...
Definition: Watchdog.h:346
Watchdog_ResetMode resetMode
Definition: WatchdogCC26XX.h:234
const Watchdog_FxnTable WatchdogCC26XX_fxnTable
Watchdog function table for CC26XX.
Watchdog_DebugMode debugStallMode
Definition: WatchdogCC26XX.h:236
struct WatchdogCC26XX_Object WatchdogCC26XX_Object
Watchdog Object for CC26XX.
enum Watchdog_DebugMode_ Watchdog_DebugMode
Watchdog debug stall settings.
struct WatchdogCC26XX_HWAttrs WatchdogCC26XX_HWAttrs
Watchdog hardware attributes for CC26XX.