![]() |
![]() |
SimpleLink MCU SDK Driver APIs
tidrivers_cc13xx_cc26xx_3_01_01_03
|
The definition of a Watchdog function table that contains the required set of functions to control a specific Watchdog driver implementation. More...
#include <Watchdog.h>
The definition of a Watchdog function table that contains the required set of functions to control a specific Watchdog driver implementation.
Watchdog_ClearFxn Watchdog_FxnTable_::watchdogClear |
Watchdog_CloseFxn Watchdog_FxnTable_::watchdogClose |
Watchdog_ControlFxn Watchdog_FxnTable_::watchdogControl |
Watchdog_InitFxn Watchdog_FxnTable_::watchdogInit |
Watchdog_OpenFxn Watchdog_FxnTable_::watchdogOpen |
Watchdog_SetReloadFxn Watchdog_FxnTable_::watchdogSetReload |
Watchdog_ConvertMsToTicksFxn Watchdog_FxnTable_::watchdogConvertMsToTicks |