Change Log¶
0.5.0 (2021-09-28)¶
ROS development environment in a Docker container on top of Processor Linux SDK for edge AI 8.0.1 pre-built image.
A new versatile vision CNN inference ROS node is added. This new CNN inference node supports many 2D object detection, and semantic segmentation models from the TI edge AI model zoo, that run in any of ONNX-RT, TFL-RT, and Neo-AI-DLR runtime frameworks.
Added ROS 2 support: Docker environment for ROS 2 Foxy is provided. Most of demo applications run in ROS 2 Foxy as well as in ROS 1 Melodic.
A visual localization demo application where DKAZE feature extraction is accelerated on C7/MMA.
USB mono camera support is added: we provide a OpenCV based ROS driver for capturing raw images from a USB camera (e.g., Logitech C920, C922, C270).
Camera calibration tool and LDC remap look-up-table generation tool for USB mono cameras are also provided.
Open-source 2D Lidar SLAM: we provide a script and instruction for evaluating open-source Hector SLAM on TDA4 device.
Dockerfiles for the remote visualization PC are provided for each of ROS 1 Melodic and ROS 2 Foxy.
0.4.0 (2021-07-14)¶
ROS development environment in a Docker container on top of TI Edge AI 0.5 base image
Proxy settings are provided for building and running the Docker image behind a proxy network (TI network as an example)
0.3.0 (2021-04-15)¶
ROS development environment in a Docker container on top of Processor SDK 7.3.0 pre-built image
Enhanced the stereo vision demo application: added point-cloud generation
Updated the semantic segmentation demo application: migrated to open-source deep-learning runtime (TVM + Neo-AI-DLR)
Added a new demo application: 3D obstacle detection accelerated on deep-learning core (C7/MMA) and hardware accelerators (SDE, LDC, MSC)
USB stereo camera ROS driver node for ZED cameras
Stereo rectification LDC lookup-table generation tool for ZED cameras
A live USB stereo camera support for all three demo applications (stereo vision, semantic segmentation, and 3D obstacle detection)
0.1.0 (2020-12-15)¶
Released with Processor SDK RTOS 7.1.0
TI OpenVX (TIOVX) with ROS development framework
TI Vision Apps Library deployed on the J721e target that enables building applications directly on the target
Docker container environment on J721e for TIOVX + ROS development framework
Demo application: stereo vision processing node accelerated on LDC and SDE
Demo application: CNN semantic segmentation node with TIDL running on C7x/MMA