![]() |
PDK API Guide for J721E
|
This group contains structure and type definitions needed to properly construct the Enet UDMA configuration structure which is part of the top-level Enet UDMA configuration structure.
Data Structures | |
struct | EnetUdma_RingMonCfg |
UDMA ring monitor config parameters. More... | |
struct | EnetUdma_UdmaRingPrms |
Enet UDMA channel ring parameters. More... | |
struct | EnetUdma_UdmaChPrms |
Enet UDMA RX flow/TX channel ring configuration parameters. More... | |
struct | EnetUdma_UdmaFlowPrms |
UDMA RX channel flow parameters. More... | |
struct | EnetUdma_UdmaChTxPrms |
Enet UDMA TX channel parameters. More... | |
struct | EnetUdma_AutoReclaimPrms |
Enet UDMA channel/flow auto-reclaim config struct. More... | |
struct | EnetUdma_OpenRxFlowPrms |
Param struct for the get default flowId open parameters. More... | |
struct | EnetUdma_OpenTxChPrms |
Param struct for the TX channel open function. More... | |
struct | EnetUdma_RxChInitPrms |
Param struct for the RX channel open. More... | |
struct | EnetUdma_Cfg |
Config structure for Enet UDMA. More... | |
struct | EnetDma_initCfg |
Config structure for Enet UDMA Data Path initialization. More... | |
Typedefs | |
typedef EnetUdma_OpenRxFlowPrms | EnetDma_OpenRxChPrms |
Param struct for the RX channel open function. We include this typedef as top level DMA APIs use EnetDma_OpenRxChPrms struct. More... | |
Param struct for the RX channel open function. We include this typedef as top level DMA APIs use EnetDma_OpenRxChPrms struct.