Files | |
| file | CacheP.h [code] |
| Cache Handling routines for the RTOS Porting Interface. | |
| file | ClockP.h [code] |
| Clock module for the RTOS Porting Interface. This implements the software timer support. For hardware timer support, please check TimerP.h. | |
| file | DebugP.h [code] |
| file | HwiP.h [code] |
| Hardware Interrupt module for the RTOS Porting Interface. | |
| file | MutexP.h [code] |
| Mailbox module for the RTOS Porting Interface. | |
| file | osal.h [code] |
| OS Abstraction Layer header. | |
| file | QueueP.h [code] |
| Queue Handling routines for RTOS. | |
| file | RegisterIntr.h [code] |
| Interrupt register routines. | |
| file | SemaphoreP.h [code] |
| Semaphore module for the RTOS Porting Interface. | |
| file | TaskP.h [code] |
| Task module for the RTOS Porting Interface. | |