Release notes version 00.04.02

New in this Release

  • First release of Edge AI SDK on TDA4VM device.

  • Python based Deep-learning demos run on host Linux for quick evaluation

  • C++ based Deep-learning demos run in Docker container with Ubuntu 20.04.LTS

  • Deep-learning applications such as image classification, object detection and semantic segmentation provided in both C++ and Python

  • Each application is validated with TFLite runtime and NeoAI-DLR runtime offloaded to deep-learning accelerators.

  • Demonstration of GStreamer to interact with USB cameras and eDP/HDMI display

  • Use of OpenCV to perform pre and post processing on A72.

  • All demos are validated using models in TI Model Zoo (2.0) for TFLite and TVM based Neo-AI-DLR.

Fixed in this Release

  • NA

Known Issues

  • ADASVISION-4719 - C++ apps exits throwing an error for video inputs

  • ADASVISION-4720 - Output video encode framerate incorrect it is hardcoded to 30fps

  • ADASVISION-4721 - Docker session restart required sometimes when demos exit abruptly with Ctrl+C

  • ADASVISION-4722 - Demo with video input does not loop continuously like image inputs

  • ADASVISION-4723 - Python demos cannot be run in docker session

  • ADASVISION-4724 - C++ demos cannot be built or run in the host OS

  • ADASVISION-4725 - Building OpenCV in docker container on target fails throwing out of memory error

Software components

List of software components used in this version

Componenet

Version

PSDKLA (filesystem, uboot)

07.03.00.05

PSDKRA (firmware)

07.03.00.07

Docker

19.03.8-ce

Ubuntu (Docker)

20.04.LTS

Python

3.8

OpenCV

4.5.1

GStreamer

1.16.2

Cmake

3.16.3

Ninja

1.10.0

Meson

0.57.2

Jupyterlab

3.0.14

NeoAI - DLR

1.8.0

Tensorflow

2.4

TFLite-runtime

2.5.0

PyYAML

5.4.1

TI Model Zoo

2.0