Datasheet¶
This chapter describes the performance measurements of the Edge AI Inference demos.
Performance data of the demos can be auto generated by running following command on target:
root@j7-evm:/opt/edge_ai_apps/tests# ./gen_data_sheet.sh
The performence measurements includes the following
FPS : Effective framerate at which the application runs
Total time : Average time taken to process each frame, which includes pre-processing, inference and post-processing time
Inference time : Average time taken to infer each frame
CPU loading : Loading on different CPU cores present
DDR BW : DDR read and write BW used
HWA Loading : Loading on different Hardware accelerators present
Following are the latest performance numbers of the C++ demos:
Source : USB Camera¶
Capture Framerate : 30 fps Resolution : 720p format : JPEG
Fig. 26 GStreamer based data-flow pipeline with USB camera input and display output¶
Model  | 
FPS  | 
Total time (ms)  | 
Inference time (ms)  | 
A72 Load (%)  | 
DDR Read BW (MB/s)  | 
DDR Write BW (MB/s)  | 
DDR Total BW (MB/s)  | 
C71 Load (%)  | 
C66_1 Load (%)  | 
C66_2 Load (%)  | 
MCU2_0 Load (%)  | 
MCU2_1 Load (%)  | 
MSC_0 (%)  | 
MSC_1 (%)  | 
VISS (%)  | 
NF (%)  | 
LDC (%)  | 
SDE (%)  | 
DOF (%)  | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ONR-CL-6150-mobileNetV2-1p4-qat  | 
30.80  | 
33.22  | 
3.02  | 
21.60  | 
1596  | 
619  | 
2215  | 
9.0  | 
20.0  | 
9.0  | 
6.0  | 
1.0  | 
22.17  | 
0  | 
0  | 
0  | 
0  | 
0  | 
0  | 
TFL-CL-0000-mobileNetV1-mlperf  | 
30.69  | 
33.19  | 
1.04  | 
15.93  | 
1425  | 
563  | 
1988  | 
5.0  | 
22.0  | 
9.0  | 
6.0  | 
1.0  | 
21.90  | 
0  | 
0  | 
0  | 
0  | 
0  | 
0  | 
TFL-OD-2020-ssdLite-mobDet-DSP-coco-320x320  | 
30.69  | 
33.25  | 
5.00  | 
10.24  | 
1534  | 
570  | 
2104  | 
15.0  | 
29.0  | 
9.0  | 
6.0  | 
1.0  | 
22.67  | 
0  | 
0  | 
0  | 
0  | 
0  | 
0  | 
TVM-CL-3410-gluoncv-mxnet-mobv2  | 
30.58  | 
33.21  | 
2.02  | 
22.80  | 
1522  | 
617  | 
2139  | 
6.0  | 
20.0  | 
9.0  | 
6.0  | 
1.0  | 
21.84  | 
0  | 
0  | 
0  | 
0  | 
0  | 
0  | 
Source : Video¶
Video Framerate : 30 fps Resolution : 720p Encoding : h264
Fig. 27 GStreamer based data-flow pipeline with video file input source and display output¶
Model  | 
FPS  | 
Total time (ms)  | 
Inference time (ms)  | 
A72 Load (%)  | 
DDR Read BW (MB/s)  | 
DDR Write BW (MB/s)  | 
DDR Total BW (MB/s)  | 
C71 Load (%)  | 
C66_1 Load (%)  | 
C66_2 Load (%)  | 
MCU2_0 Load (%)  | 
MCU2_1 Load (%)  | 
MSC_0 (%)  | 
MSC_1 (%)  | 
VISS (%)  | 
NF (%)  | 
LDC (%)  | 
SDE (%)  | 
DOF (%)  | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ONR-CL-6150-mobileNetV2-1p4-qat  | 
30.52  | 
33.46  | 
3.03  | 
14.28  | 
990  | 
403  | 
1393  | 
2.0  | 
7.0  | 
4.0  | 
1.0  | 
1.0  | 
10.27  | 
0  | 
0  | 
0  | 
0  | 
0  | 
0  | 
TFL-CL-0000-mobileNetV1-mlperf  | 
30.77  | 
33.47  | 
1.07  | 
30.76  | 
746  | 
97  | 
843  | 
2.0  | 
2.0  | 
1.0  | 
1.0  | 
1.0  | 
15.76  | 
0  | 
0  | 
0  | 
0  | 
0  | 
0  | 
TFL-OD-2020-ssdLite-mobDet-DSP-coco-320x320  | 
30.56  | 
33.54  | 
5.06  | 
22.58  | 
736  | 
92  | 
828  | 
2.0  | 
2.0  | 
1.0  | 
1.0  | 
1.0  | 
16.9  | 
0  | 
0  | 
0  | 
0  | 
0  | 
0  | 
TVM-CL-3410-gluoncv-mxnet-mobv2  | 
30.64  | 
33.47  | 
2.01  | 
33.33  | 
712  | 
110  | 
822  | 
1.0  | 
1.0  | 
0.0  | 
1.0  | 
1.0  | 
15.3  | 
0  | 
0  | 
0  | 
0  | 
0  | 
0  | 
Source : CSI Camera (ov5640)¶
Capture Framerate : 30 fps Resolution : 720p format : YUYV
Fig. 28 GStreamer based data-flow pipeline for with CSI camera (OV5640) input and display output¶
Model  | 
FPS  | 
Total time (ms)  | 
Inference time (ms)  | 
A72 Load (%)  | 
DDR Read BW (MB/s)  | 
DDR Write BW (MB/s)  | 
DDR Total BW (MB/s)  | 
C71 Load (%)  | 
C66_1 Load (%)  | 
C66_2 Load (%)  | 
MCU2_0 Load (%)  | 
MCU2_1 Load (%)  | 
MSC_0 (%)  | 
MSC_1 (%)  | 
VISS (%)  | 
NF (%)  | 
LDC (%)  | 
SDE (%)  | 
DOF (%)  | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ONR-CL-6150-mobileNetV2-1p4-qat  | 
29.57  | 
34.09  | 
3.02  | 
12.21  | 
1671  | 
699  | 
2370  | 
8.0  | 
45.0  | 
9.0  | 
6.0  | 
1.0  | 
21.35  | 
0  | 
0  | 
0  | 
0  | 
0  | 
0  | 
TFL-CL-0000-mobileNetV1-mlperf  | 
29.41  | 
34.15  | 
1.01  | 
10.27  | 
1502  | 
645  | 
2147  | 
5.0  | 
47.0  | 
9.0  | 
6.0  | 
1.0  | 
20.96  | 
0  | 
0  | 
0  | 
0  | 
0  | 
0  | 
TFL-OD-2020-ssdLite-mobDet-DSP-coco-320x320  | 
29.36  | 
34.65  | 
5.00  | 
10.5  | 
1610  | 
655  | 
2265  | 
14.0  | 
53.0  | 
9.0  | 
6.0  | 
1.0  | 
21.47  | 
0  | 
0  | 
0  | 
0  | 
0  | 
0  | 
TVM-CL-3410-gluoncv-mxnet-mobv2  | 
29.38  | 
34.17  | 
2.01  | 
11.66  | 
1596  | 
698  | 
2294  | 
6.0  | 
45.0  | 
9.0  | 
5.0  | 
1.0  | 
21.10  | 
0  | 
0  | 
0  | 
0  | 
0  | 
0  | 
Source : CSI Camera with VISS (imx219)¶
Capture Framerate : 30 fps Resolution : 1080p format : SRGGB8
Fig. 29 GStreamer based data-flow pipeline with IMX219 sensor, ISP and display¶
Model  | 
FPS  | 
Total time (ms)  | 
Inference time (ms)  | 
A72 Load (%)  | 
DDR Read BW (MB/s)  | 
DDR Write BW (MB/s)  | 
DDR Total BW (MB/s)  | 
C71 Load (%)  | 
C66_1 Load (%)  | 
C66_2 Load (%)  | 
MCU2_0 Load (%)  | 
MCU2_1 Load (%)  | 
MSC_0 (%)  | 
MSC_1 (%)  | 
VISS (%)  | 
NF (%)  | 
LDC (%)  | 
SDE (%)  | 
DOF (%)  | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ONR-CL-6150-mobileNetV2-1p4-qat  | 
30.64  | 
33.19  | 
3.01  | 
15.72  | 
1781  | 
853  | 
2634  | 
9.0  | 
16.0  | 
9.0  | 
13.0  | 
1.0  | 
31.78  | 
0  | 
22.37  | 
0  | 
0  | 
0  | 
0  | 
TFL-CL-0000-mobileNetV1-mlperf  | 
30.59  | 
33.14  | 
1.04  | 
12.78  | 
1612  | 
798  | 
2410  | 
5.0  | 
18.0  | 
9.0  | 
13.0  | 
1.0  | 
31.65  | 
0  | 
22.31  | 
0  | 
0  | 
0  | 
0  | 
TFL-OD-2020-ssdLite-mobDet-DSP-coco-320x320  | 
30.56  | 
33.07  | 
5.00  | 
13.30  | 
1730  | 
809  | 
2539  | 
15.0  | 
25.0  | 
9.0  | 
13.0  | 
1.0  | 
32.6  | 
0  | 
22.19  | 
0  | 
0  | 
0  | 
0  | 
TVM-CL-3410-gluoncv-mxnet-mobv2  | 
30.48  | 
33.14  | 
2.01  | 
12.91  | 
1708  | 
852  | 
2560  | 
7.0  | 
16.0  | 
9.0  | 
13.0  | 
1.0  | 
31.83  | 
0  | 
22.26  | 
0  | 
0  | 
0  | 
0  | 
Source : IMX390 over FPD-Link¶
Capture Framerate : 30 fps Resolution : 1080p format : SRGGB12
Fig. 30 GStreamer based data-flow pipeline with IMX390 sensor, ISP, LDC and display¶
Model  | 
FPS  | 
Total time (ms)  | 
Inference time (ms)  | 
A72 Load (%)  | 
DDR Read BW (MB/s)  | 
DDR Write BW (MB/s)  | 
DDR Total BW (MB/s)  | 
C71 Load (%)  | 
C66_1 Load (%)  | 
C66_2 Load (%)  | 
MCU2_0 Load (%)  | 
MCU2_1 Load (%)  | 
MSC_0 (%)  | 
MSC_1 (%)  | 
VISS (%)  | 
NF (%)  | 
LDC (%)  | 
SDE (%)  | 
DOF (%)  | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ONR-CL-6150-mobileNetV2-1p4-qat  | 
30.59  | 
33.15  | 
3.09  | 
25.18  | 
2207  | 
1102  | 
3309  | 
10.0  | 
16.0  | 
9.0  | 
14.0  | 
1.0  | 
31.73  | 
0  | 
22.94  | 
0  | 
10.8  | 
0  | 
0  | 
TFL-CL-0000-mobileNetV1-mlperf  | 
30.53  | 
33.15  | 
1.21  | 
16.20  | 
2019  | 
1040  | 
3059  | 
5.0  | 
18.0  | 
9.0  | 
15.0  | 
1.0  | 
32.80  | 
0  | 
23.34  | 
0  | 
10.10  | 
0  | 
0  | 
TFL-OD-2020-ssdLite-mobDet-DSP-coco-320x320  | 
30.43  | 
33.13  | 
5.02  | 
23.7  | 
2201  | 
1067  | 
3268  | 
15.0  | 
25.0  | 
9.0  | 
14.0  | 
1.0  | 
32.80  | 
0  | 
22.88  | 
0  | 
9.95  | 
0  | 
|
TVM-CL-3410-gluoncv-mxnet-mobv2  | 
30.44  | 
33.16  | 
2.12  | 
21.50  | 
2111  | 
1100  | 
3211  | 
7.0  | 
16.0  | 
9.0  | 
15.0  | 
1.0  | 
32.28  | 
0  | 
22.88  | 
0  | 
10.6  | 
0  | 
0  |