![]() |
![]() |
SysLink API Reference
2.21.00.03
|
Files | |
file | Cache.h [code] |
Defines Cache API interface. | |
file | Cfg.h [code] |
Configuration Helper Utilities. | |
file | Dev.h [code] |
Defines Dev API interface. | |
file | Gate.h [code] |
Critical section support. | |
file | GateMonitor.h [code] |
Header file for Gate based on Monitor. | |
file | GateMutex.h [code] |
Gate based on Mutex. | |
file | GateProcess.h [code] |
Process level gate. | |
file | GateSem.h [code] |
Header file for Gate based on Semaphore. | |
file | GateSpinlock.h [code] |
Gate based on Spinlock. | |
file | IGateProvider.h [code] |
Interface implemented by all gate providers. | |
file | IHeap.h [code] |
Defines Heap based memory allocator. | |
file | IpcMemMgr.h [code] |
IPC Memory Manager. | |
file | List.h [code] |
Creates a doubly linked list. It works as utils for other modules. | |
file | Memory.h [code] |
Memory manager interface definitions. | |
file | MemoryDefs.h [code] |
Definitions for Memory module. | |
file | MemoryOS.h [code] |
Memory abstraction APIs for local memory allocation. | |
file | OsalPrint.h [code] |
Kernel utils Print interface definitions. | |
file | OsalSemaphore.h [code] |
Kernel utils Semaphore interface definitions. | |
file | ResTrack.h [code] |
Resource Tracker utility module. | |
file | String.h [code] |
Defines for String manipulation library. | |
file | SyslinkMemMgr.h [code] |
Header file implementing Memory manager. It is a wrapper implementation to support Shared memory allocation using heap address translations using shared region or Tiler buffer allocation using tiler buffer manager and address translations. | |
file | Trace.h [code] |
Kernel Trace enabling/disabling/application interface. |