metaonly interface ti.catalog.msp430.peripherals.timer.ITimer_A

MSP430 ITimer_A interface

XDCspec summary sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
metaonly interface ITimer_A {  ...
    // inherits xdc.platform.IPeripheral
instance:  ...
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
 
metaonly interface ITimer_A inherits ITimer {
module-wide constants & types
    enum CAP_t//  {
        CAP_OFF// Compare mode,
        CAP// Capture mode
    };
 
    enum CCIE_t//  {
        CCIE_OFF,
        CCIE
    };
 
    enum CCIFG_t//  {
        CCIFG_OFF,
        CCIFG
    };
 
    enum CCIS_t//  {
        CCIS_0// CCIxA,
        CCIS_1// CCIxB,
        CCIS_2// GND,
        CCIS_3// Vcc
    };
 
    enum CCI_t//  {
        CCI_OFF,
        CCI
    };
 
    enum CM_t//  {
        CM_0// No Capture,
        CM_1// Rising Edge,
        CM_2// Falling Edge,
        CM_3// Both Edges
    };
 
    enum COV_t//  {
        COV_OFF,
        COV
    };
 
    enum ID_t//  {
        ID_0// Divider - /1,
        ID_1// Divider - /2,
        ID_2// Divider - /4,
        ID_3// Divider - /8
    };
 
        TAIV_TACCR1// TACCR1_CCIFG,
        TAIV_TACCR2// TACCR2_CCIFG,
        TAIV_6// Reserved,
        TAIV_8// Reserved,
        TAIV_TAIFG// TAIFG
    };
 
    enum MC_t//  {
        MC_0// Stop Mode,
        MC_1// Up Mode,
        MC_2// Continuous Mode,
        MC_3// Up/Down Mode
    };
 
    enum OUTMOD_t//  {
    };
 
    enum OUT_t//  {
        OUT_OFF,
        OUT
    };
 
    enum SCCI_t//  {
    };
 
    enum SCS_t//  {
        SCS// Sychronous Capture
    };
 
    enum TACLR_t//  {
        TACLR_OFF,
        TACLR
    };
 
    enum TAIE_t//  {
        TAIE_OFF,
        TAIE
    };
 
    enum TAIFG_t//  {
        TAIFG_OFF,
        TAIFG
    };
 
    enum TASSEL_t//  {
        TASSEL_0// TACLK,
        TASSEL_1// ACLK,
        TASSEL_2// SMCLK,
        TASSEL_3// INCLK
    };
 
    typedef String StringArray// [];
 
        String register;
        Bool regForceSet;
    };
 
    };
 
    metaonly struct TACTL_t// Timer_A Control Register {
    };
 
        String registerName;
        String registerDescription;
        String isrToggleString;
        String priorityName;
        Bool interruptEnable;
        Bool interruptHandler;
        Int priority;
    };
module-wide functions
 
 
instance:
per-instance config parameters
    config Float INCLK// Timer_A INCLK = 0;
    config Float TACLK// Timer_A TACLK = 0;
    config UInt intNum// Interrupt source number;
per-instance creation
per-instance functions
    Void setTxxCCRx// Sets TxxCCRx register value based on which CCR register(UChar ccrNumber, Bits16 value);
}
 
enum ITimer_A.CAP_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
enum CAP_t {
    CAP_OFF,
    // Compare mode
    CAP
    // Capture mode
};
 
 
enum ITimer_A.CCIE_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
enum CCIE_t {
    CCIE_OFF,
    CCIE
};
 
 
enum ITimer_A.CCIFG_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
enum CCIFG_t {
    CCIFG_OFF,
    CCIFG
};
 
 
enum ITimer_A.CCIS_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
enum CCIS_t {
    CCIS_0,
    // CCIxA
    CCIS_1,
    // CCIxB
    CCIS_2,
    // GND
    CCIS_3
    // Vcc
};
 
 
enum ITimer_A.CCI_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
enum CCI_t {
    CCI_OFF,
    CCI
};
 
 
enum ITimer_A.CM_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
enum CM_t {
    CM_0,
    // No Capture
    CM_1,
    // Rising Edge
    CM_2,
    // Falling Edge
    CM_3
    // Both Edges
};
 
 
enum ITimer_A.COV_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
enum COV_t {
    COV_OFF,
    COV
};
 
 
enum ITimer_A.ID_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
enum ID_t {
    ID_0,
    // Divider - /1
    ID_1,
    // Divider - /2
    ID_2,
    // Divider - /4
    ID_3
    // Divider - /8
};
 
 
enum ITimer_A.IVValues

TA3IV Definitions

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
enum IVValues {
    TAIV_NONE,
    // No Interrupt pending
    TAIV_TACCR1,
    // TACCR1_CCIFG
    TAIV_TACCR2,
    // TACCR2_CCIFG
    TAIV_6,
    // Reserved
    TAIV_8,
    // Reserved
    TAIV_TAIFG
    // TAIFG
};
 
 
enum ITimer_A.MC_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
enum MC_t {
    MC_0,
    // Stop Mode
    MC_1,
    // Up Mode
    MC_2,
    // Continuous Mode
    MC_3
    // Up/Down Mode
};
 
 
enum ITimer_A.OUTMOD_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
enum OUTMOD_t {
    OUTMOD_0,
    // PWM output mode: 0 - OUT bit value
    OUTMOD_1,
    // PWM output mode: 1 - Set
    OUTMOD_2,
    // PWM output mode: 2 - PWM toggle/reset
    OUTMOD_3,
    // PWM output mode: 3 - PWM set/reset
    OUTMOD_4,
    // PWM output mode: 4 - Toggle
    OUTMOD_5,
    // PWM output mode: 5 - Reset
    OUTMOD_6,
    // PWM output mode: 6 - PWM toggle/set
    OUTMOD_7
    // PWM output mode: 7 - PWM reset/set
};
 
 
enum ITimer_A.OUT_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
enum OUT_t {
    OUT_OFF,
    OUT
};
 
 
enum ITimer_A.SCCI_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
enum SCCI_t {
    SCCI_OFF,
    // Latched capture signal (read)
    SCCI
    // Latched capture signal (read)
};
 
 
enum ITimer_A.SCS_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
enum SCS_t {
    SCS_OFF,
    // Asynchronous Capture
    SCS
    // Sychronous Capture
};
 
 
enum ITimer_A.TACLR_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
enum TACLR_t {
    TACLR_OFF,
    TACLR
};
 
 
enum ITimer_A.TAIE_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
enum TAIE_t {
    TAIE_OFF,
    TAIE
};
 
 
enum ITimer_A.TAIFG_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
enum TAIFG_t {
    TAIFG_OFF,
    TAIFG
};
 
 
enum ITimer_A.TASSEL_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
enum TASSEL_t {
    TASSEL_0,
    // TACLK
    TASSEL_1,
    // ACLK
    TASSEL_2,
    // SMCLK
    TASSEL_3
    // INCLK
};
 
 
typedef ITimer_A.IPeripheralArray
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
typedef IPeripheral.Instance IPeripheralArray[];
 
 
typedef ITimer_A.StringArray
XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
typedef String StringArray[];
 
 
struct ITimer_A.ForceSetDefaultRegister_t

Force Set Default Register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
metaonly struct ForceSetDefaultRegister_t {
    String register;
    Bool regForceSet;
};
 
DETAILS
Type to store if each register needs to be forced initialized even if the register is in default state.
SEE
 
struct ITimer_A.TACCTLx_t

Capture/Compare Control Register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
metaonly struct TACCTLx_t {
    ITimer_A.CM_t CM;
    // Capture mode 00 No capture 01 Capture on rising edge 10 Capture on falling edge 11 Capture on both rising and falling edges
    ITimer_A.CCIS_t CCIS;
    // Capture/compare input select. These bits select the TACCRx input signal. See the device-specific data sheet for specific signal connections. 00 CCIxA 01 CCIxB 10 GND 11 VCC
    ITimer_A.SCS_t SCS;
    // Synchronize capture source. This bit is used to synchronize the capture input signal with the timer clock. 0 Asynchronous capture 1 Synchronous capture
    ITimer_A.SCCI_t SCCI;
    // Synchronized capture/compare input. The selected CCI input signal is latched with the EQUx signal and can be read via this bit
    ITimer_A.CAP_t CAP;
    // Capture mode 0 Compare mode 1 Capture mode
    ITimer_A.OUTMOD_t OUTMOD;
    // Output mode. Modes 2, 3, 6, and 7 are not useful for TACCR0 because EQUx = EQU0. 000 OUT bit value 001 Set 010 Toggle/reset 011 Set/reset 100 Toggle 101 Reset 110 Toggle/set 111 Reset/set
    ITimer_A.CCIE_t CCIE;
    // Capture/compare interrupt enable. This bit enables the interrupt request of the corresponding CCIFG flag. 0 Interrupt disabled 1 Interrupt enabled
    ITimer_A.CCI_t CCI;
    // Capture/compare input. The selected input signal can be read by this bit
    ITimer_A.OUT_t OUT;
    // Output. For output mode 0, this bit directly controls the state of the output. 0 Output low 1 Output high
    ITimer_A.COV_t COV;
    // Capture overflow. This bit indicates a capture overflow occurred. COV must be reset with software. 0 No capture overflow occurred 1 Capture overflow occurred
    ITimer_A.CCIFG_t CCIFG;
    // Capture/compare interrupt flag 0 No interrupt pending 1 Interrupt pending
};
 
SEE
 
struct ITimer_A.TACTL_t

Timer_A Control Register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
metaonly struct TACTL_t {
    ITimer_A.TASSEL_t TASSEL;
    // Timer_A clock source select 00 TACLK 01 ACLK 10 SMCLK 11 INCLK
    ITimer_A.ID_t ID;
    // Input divider. These bits select the divider for the input clock. 00 /1 01 /2 10 /4 11 /8
    ITimer_A.MC_t MC;
    // Mode control. Setting MCx = 00h when Timer_A is not in use conserves power. 00 Stop mode: the timer is halted. 01 Up mode: the timer counts up to TACCR0. 10 Continuous mode: the timer counts up to 0FFFFh. 11 Up/down mode: the timer counts up to TACCR0 then down to 0000h
    ITimer_A.TACLR_t TACLR;
    // Timer_A clear. Setting this bit resets TAR, the clock divider, and the count direction. The TACLR bit is automatically reset and is always read as zero
    ITimer_A.TAIE_t TAIE;
    // Timer_A interrupt enable. This bit enables the TAIFG interrupt request. 0 Interrupt disabled 1 Interrupt enabled
    ITimer_A.TAIFG_t TAIFG;
    // Timer_A interrupt flag 0 No interrupt pending 1 Interrupt pending
};
 
SEE
 
struct ITimer_A.regIntVect_t

Interrupt vector description

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
metaonly struct regIntVect_t {
    String registerName;
    String registerDescription;
    String isrToggleString;
    String priorityName;
    Bool interruptEnable;
    Bool interruptHandler;
    Int priority;
};
 
DETAILS
Type to describe a single interrupt vector pin and all its possible configurations.
SEE
 
ITimer_A.getAll()  // module-wide

Find all peripherals of a certain type

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
 
DETAILS
The type of the peripherals returned is defined by the type of the caller.
RETURNS
Returns an array of IPeripheral instances
 
ITimer_A.getRegisters()  // module-wide

Find all registers defined by the peripheral

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
IPeripheral.StringArray getRegisters();
 
RETURNS
Returns an array of register names
 
config ITimer_A.INCLK  // instance

Timer_A INCLK

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
config Float INCLK = 0;
 
 
config ITimer_A.TACLK  // instance

Timer_A TACLK

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
config Float TACLK = 0;
 
 
config ITimer_A.baseAddr  // instance

Address of the peripheral's control register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
config UInt baseAddr;
 
DETAILS
A peripheral's registers are commonly accessed through a structure that defines the offsets of a particular register from the lowest address mapped to a peripheral. That lowest address is specified by this parameter.
 
config ITimer_A.intNum  // instance

Interrupt source number

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
config UInt intNum;
 
 
config ITimer_A.isInternal  // instance

Boolean that is true if a Timer is internal, meaning it has no external inputs or outputs

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
config Bool isInternal = false;
 
 
config ITimer_A.name  // instance

Specific peripheral name given by the device

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
config String name;
 
DETAILS
Devices can have more than one peripheral of the same type. In such cases, device data sheets give different names to the instances of a same peripheral. For example, the name for a timer module could be TimerA3, and a device that has two such timers can name them TA0 and TA1.
 
config ITimer_A.numberOfTimers  // instance

Stores the number of available timer capture compare blocks

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
config UChar numberOfTimers;
 
 
config ITimer_A.owner  // instance

String specifying the entity that manages the peripheral

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
config String owner;
 
Instance Creation

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
create(IClock.Instance clock);
// Create an instance-object
 
ITimer_A.getTxxCCRx()  // instance

Returns TxxCCRx register value based on which CCR register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
Bits16 getTxxCCRx(UChar ccrNumber);
 
SEE
 
ITimer_A.setTxxCCRx()  // instance

Sets TxxCCRx register value based on which CCR register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/timer/ITimer_A.xdc
Void setTxxCCRx(UChar ccrNumber, Bits16 value);
 
SEE
generated on Thu, 27 Sep 2012 23:24:47 GMT