SimpleLink MCU SDK Driver APIs
tidrivers_msp43x_3_01_01_03
|
ADCBufMSP432 Hardware attributes These fields are populated by PinMux tool but user is allowed to change for different channels setting. More...
#include <ADCBufMSP432.h>
Data Fields | |
uint32_t | intPriority |
ADCBufMSP432_Channels * | channelSetting |
ADCBufMSP432_Timer_Reference_Source | adcTimerTriggerSource |
ADCBufMSP432 Hardware attributes These fields are populated by PinMux tool but user is allowed to change for different channels setting.
A sample structure is shown below:
uint32_t ADCBufMSP432_HWAttrs::intPriority |
ADCBufMSP432_Channels* ADCBufMSP432_HWAttrs::channelSetting |
ADC interrupt priority
ADCBufMSP432_Timer_Reference_Source ADCBufMSP432_HWAttrs::adcTimerTriggerSource |
ADC channel specific setting