![]() |
![]() |
|
SimpleLink MCU SDK Driver APIs
tidrivers_msp43x_3_01_01_03
|
Shown below is a matrix of available links to driver documentation.
NOTE: Please view the Device Specific driver implementations as they may contain or exclude certain features that are defined in the top level interfaces.
| Driver Interfaces | MSP432 Implementations |
|---|---|
| ADC.h | ADCMSP432.h |
| ADCBuf.h | ADCBufMSP432.h |
| Capture.h | CaptureMSP432.h |
| GPIO.h | GPIOMSP432.h |
| I2C.h | I2CMSP432.h |
| I2CSlave.h | I2CSlaveMSP432.h |
| Power.h | PowerMSP432.h |
| PWM.h | PWMTimerMSP432.h |
| SDSPI.h | SDSPIMSP432.h |
| SPI.h | SPIMSP432DMA.h |
| Timer.h | TimerMSP432.h |
| UART.h | UARTMSP432.h |
| UDMA | UDMAMSP432.h |
| Watchdog.h | WatchdogMSP432.h |
The Display driver is designed to abstract operations & considerations specific to a given output method.
| Display Driver Interface | Implementations |
|---|---|
| Display.h | DisplayHost.h DisplayUart.h |
Shown below is a list of utility modules available to drivers: