SimpleLink MCU SDK Driver APIs
tidrivers_msp43x_3_01_01_03
|
ADCMSP432 Channel setting These fields define channel-specific settings: GPIO and reference voltage. These settings happen when ADCBuf_convert() is called. More...
#include <ADCBufMSP432.h>
Data Fields | |
uint_fast16_t | adcPin |
ADCBufMSP432_Reference_Source | refSource |
uint32_t | refVoltage |
ADCMSP432 Channel setting These fields define channel-specific settings: GPIO and reference voltage. These settings happen when ADCBuf_convert() is called.
uint_fast16_t ADCBufMSP432_Channels::adcPin |
ADCBufMSP432_Reference_Source ADCBufMSP432_Channels::refSource |
ADC pin, port channel
uint32_t ADCBufMSP432_Channels::refVoltage |
ADC reference source