111 #ifndef ti_drivers_uart_UARTMSP432__include
112 #define ti_drivers_uart_UARTMSP432__include
121 #include <ti/devices/msp432p4xx/inc/msp.h>
123 #include <ti/drivers/dpl/ClockP.h>
124 #include <ti/drivers/dpl/HwiP.h>
125 #include <ti/drivers/dpl/SemaphoreP.h>
131 #define UARTMSP432_P1_2_UCA0RXD 0x00000112
132 #define UARTMSP432_P1_3_UCA0TXD 0x00000113
135 #define UARTMSP432_P2_0_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x20)
136 #define UARTMSP432_P2_0_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x20)
137 #define UARTMSP432_P2_0_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x20)
138 #define UARTMSP432_P2_0_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x20)
139 #define UARTMSP432_P2_0_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x20)
140 #define UARTMSP432_P2_0_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x20)
143 #define UARTMSP432_P2_1_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x21)
144 #define UARTMSP432_P2_1_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x21)
145 #define UARTMSP432_P2_1_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x21)
146 #define UARTMSP432_P2_1_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x21)
147 #define UARTMSP432_P2_1_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x21)
148 #define UARTMSP432_P2_1_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x21)
151 #define UARTMSP432_P2_2_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x22)
152 #define UARTMSP432_P2_2_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x22)
153 #define UARTMSP432_P2_2_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x22)
154 #define UARTMSP432_P2_2_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x22)
155 #define UARTMSP432_P2_2_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x22)
156 #define UARTMSP432_P2_2_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x22)
159 #define UARTMSP432_P2_3_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x23)
160 #define UARTMSP432_P2_3_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x23)
161 #define UARTMSP432_P2_3_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x23)
162 #define UARTMSP432_P2_3_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x23)
163 #define UARTMSP432_P2_3_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x23)
164 #define UARTMSP432_P2_3_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x23)
167 #define UARTMSP432_P2_4_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x24)
168 #define UARTMSP432_P2_4_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x24)
169 #define UARTMSP432_P2_4_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x24)
170 #define UARTMSP432_P2_4_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x24)
171 #define UARTMSP432_P2_4_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x24)
172 #define UARTMSP432_P2_4_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x24)
175 #define UARTMSP432_P2_5_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x25)
176 #define UARTMSP432_P2_5_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x25)
177 #define UARTMSP432_P2_5_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x25)
178 #define UARTMSP432_P2_5_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x25)
179 #define UARTMSP432_P2_5_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x25)
180 #define UARTMSP432_P2_5_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x25)
183 #define UARTMSP432_P2_6_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x26)
184 #define UARTMSP432_P2_6_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x26)
185 #define UARTMSP432_P2_6_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x26)
186 #define UARTMSP432_P2_6_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x26)
187 #define UARTMSP432_P2_6_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x26)
188 #define UARTMSP432_P2_6_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x26)
191 #define UARTMSP432_P2_7_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x27)
192 #define UARTMSP432_P2_7_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x27)
193 #define UARTMSP432_P2_7_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x27)
194 #define UARTMSP432_P2_7_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x27)
195 #define UARTMSP432_P2_7_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x27)
196 #define UARTMSP432_P2_7_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x27)
199 #define UARTMSP432_P3_0_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x30)
200 #define UARTMSP432_P3_0_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x30)
201 #define UARTMSP432_P3_0_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x30)
202 #define UARTMSP432_P3_0_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x30)
203 #define UARTMSP432_P3_0_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x30)
204 #define UARTMSP432_P3_0_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x30)
207 #define UARTMSP432_P3_1_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x31)
208 #define UARTMSP432_P3_1_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x31)
209 #define UARTMSP432_P3_1_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x31)
210 #define UARTMSP432_P3_1_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x31)
211 #define UARTMSP432_P3_1_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x31)
212 #define UARTMSP432_P3_1_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x31)
215 #define UARTMSP432_P3_2_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x32)
216 #define UARTMSP432_P3_2_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x32)
217 #define UARTMSP432_P3_2_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x32)
218 #define UARTMSP432_P3_2_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x32)
219 #define UARTMSP432_P3_2_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x32)
220 #define UARTMSP432_P3_2_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x32)
223 #define UARTMSP432_P3_3_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x33)
224 #define UARTMSP432_P3_3_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x33)
225 #define UARTMSP432_P3_3_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x33)
226 #define UARTMSP432_P3_3_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x33)
227 #define UARTMSP432_P3_3_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x33)
228 #define UARTMSP432_P3_3_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x33)
231 #define UARTMSP432_P3_4_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x34)
232 #define UARTMSP432_P3_4_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x34)
233 #define UARTMSP432_P3_4_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x34)
234 #define UARTMSP432_P3_4_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x34)
235 #define UARTMSP432_P3_4_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x34)
236 #define UARTMSP432_P3_4_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x34)
239 #define UARTMSP432_P3_5_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x35)
240 #define UARTMSP432_P3_5_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x35)
241 #define UARTMSP432_P3_5_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x35)
242 #define UARTMSP432_P3_5_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x35)
243 #define UARTMSP432_P3_5_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x35)
244 #define UARTMSP432_P3_5_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x35)
247 #define UARTMSP432_P3_6_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x36)
248 #define UARTMSP432_P3_6_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x36)
249 #define UARTMSP432_P3_6_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x36)
250 #define UARTMSP432_P3_6_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x36)
251 #define UARTMSP432_P3_6_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x36)
252 #define UARTMSP432_P3_6_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x36)
255 #define UARTMSP432_P3_7_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x37)
256 #define UARTMSP432_P3_7_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x37)
257 #define UARTMSP432_P3_7_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x37)
258 #define UARTMSP432_P3_7_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x37)
259 #define UARTMSP432_P3_7_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x37)
260 #define UARTMSP432_P3_7_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x37)
263 #define UARTMSP432_P7_0_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x70)
264 #define UARTMSP432_P7_0_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x70)
265 #define UARTMSP432_P7_0_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x70)
266 #define UARTMSP432_P7_0_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x70)
267 #define UARTMSP432_P7_0_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x70)
268 #define UARTMSP432_P7_0_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x70)
271 #define UARTMSP432_P7_1_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x71)
272 #define UARTMSP432_P7_1_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x71)
273 #define UARTMSP432_P7_1_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x71)
274 #define UARTMSP432_P7_1_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x71)
275 #define UARTMSP432_P7_1_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x71)
276 #define UARTMSP432_P7_1_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x71)
279 #define UARTMSP432_P7_2_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x72)
280 #define UARTMSP432_P7_2_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x72)
281 #define UARTMSP432_P7_2_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x72)
282 #define UARTMSP432_P7_2_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x72)
283 #define UARTMSP432_P7_2_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x72)
284 #define UARTMSP432_P7_2_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x72)
287 #define UARTMSP432_P7_3_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x73)
288 #define UARTMSP432_P7_3_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x73)
289 #define UARTMSP432_P7_3_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x73)
290 #define UARTMSP432_P7_3_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x73)
291 #define UARTMSP432_P7_3_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x73)
292 #define UARTMSP432_P7_3_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x73)
295 #define UARTMSP432_P7_4_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x74)
296 #define UARTMSP432_P7_4_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x74)
297 #define UARTMSP432_P7_4_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x74)
298 #define UARTMSP432_P7_4_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x74)
299 #define UARTMSP432_P7_4_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x74)
300 #define UARTMSP432_P7_4_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x74)
303 #define UARTMSP432_P7_5_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x75)
304 #define UARTMSP432_P7_5_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x75)
305 #define UARTMSP432_P7_5_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x75)
306 #define UARTMSP432_P7_5_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x75)
307 #define UARTMSP432_P7_5_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x75)
308 #define UARTMSP432_P7_5_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x75)
311 #define UARTMSP432_P7_6_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x76)
312 #define UARTMSP432_P7_6_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x76)
313 #define UARTMSP432_P7_6_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x76)
314 #define UARTMSP432_P7_6_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x76)
315 #define UARTMSP432_P7_6_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x76)
316 #define UARTMSP432_P7_6_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x76)
319 #define UARTMSP432_P7_7_UCA0RXD ((PMAP_UCA0RXD << 10) | 0x77)
320 #define UARTMSP432_P7_7_UCA0TXD ((PMAP_UCA0TXD << 10) | 0x77)
321 #define UARTMSP432_P7_7_UCA1RXD ((PMAP_UCA1RXD << 10) | 0x77)
322 #define UARTMSP432_P7_7_UCA1TXD ((PMAP_UCA1TXD << 10) | 0x77)
323 #define UARTMSP432_P7_7_UCA2RXD ((PMAP_UCA2RXD << 10) | 0x77)
324 #define UARTMSP432_P7_7_UCA2TXD ((PMAP_UCA2TXD << 10) | 0x77)
326 #define UARTMSP432_P9_6_UCA3RXD 0x00000196
327 #define UARTMSP432_P9_7_UCA3TXD 0x00000197
unsigned int baseAddr
Definition: UARTMSP432.h:478
UARTMSP432 Baudrate configuration.
Definition: UARTMSP432.h:416
UART_Echo readEcho
Definition: UARTMSP432.h:514
uint32_t outputBaudrate
Definition: UARTMSP432.h:417
uint32_t baudRate
Definition: UARTMSP432.h:539
bool callCallback
Definition: UARTMSP432.h:525
RingBuf_Object ringBuffer
Definition: UARTMSP432.h:544
enum UART_Echo_ UART_Echo
UART echo settings.
bool writeCR
Definition: UARTMSP432.h:515
SemaphoreP_Handle writeSem
Definition: UARTMSP432.h:558
unsigned int writeEmptyClkTimeout
Definition: UARTMSP432.h:561
uint8_t clockSource
Definition: UARTMSP432.h:484
unsigned char * ringBufPtr
Definition: UARTMSP432.h:492
struct UARTMSP432_BaudrateConfig UARTMSP432_BaudrateConfig
UARTMSP432 Baudrate configuration.
bool txEnabled
Definition: UARTMSP432.h:534
uint32_t inputClockFreq
Definition: UARTMSP432.h:418
uint16_t prescalar
Definition: UARTMSP432.h:420
enum UART_PAR_ UART_PAR
UART parity type settings.
const unsigned char * writeBuf
Definition: UARTMSP432.h:555
enum UART_Mode_ UART_Mode
UART mode settings.
Power notify object structure.
Definition: Power.h:113
struct UARTMSP432_FxnSet UARTMSP432_FxnSet
Complement set of read functions to be used by the UART ISR and UARTMSP432_read(). Internal use only.
uint32_t bitOrder
Definition: UARTMSP432.h:486
UART_Mode writeMode
Definition: UARTMSP432.h:510
bool bufTimeout
Definition: UARTMSP432.h:520
uint16_t txPin
Definition: UARTMSP432.h:497
ClockP_Handle timeoutClk
Definition: UARTMSP432.h:538
UART_PAR parityType
Definition: UARTMSP432.h:541
UART Global configuration.
Definition: UART.h:691
uint8_t numBaudrateEntries
Definition: UARTMSP432.h:488
size_t writeSize
Definition: UARTMSP432.h:556
struct UARTMSP432_Object * UARTMSP432_Handle
size_t ringBufSize
Definition: UARTMSP432.h:494
uint16_t rxPin
Definition: UARTMSP432.h:496
Power_NotifyObj perfChangeNotify
Definition: UARTMSP432.h:563
size_t readCount
Definition: UARTMSP432.h:549
Complement set of read functions to be used by the UART ISR and UARTMSP432_read(). Internal use only.
Definition: UARTMSP432.h:381
UART_Callback writeCallback
Definition: UARTMSP432.h:560
The definition of a UART function table that contains the required set of functions to control a spec...
Definition: UART.h:648
UART_DataMode writeDataMode
Definition: UARTMSP432.h:512
HwiP_Handle hwiHandle
Definition: UARTMSP432.h:537
bool drainByISR
Definition: UARTMSP432.h:530
UARTMSP432 Hardware attributes.
Definition: UARTMSP432.h:476
struct UARTMSP432_Object::@0 state
const UART_FxnTable UARTMSP432_fxnTable
uint8_t oversampling
Definition: UARTMSP432.h:423
unsigned int readTimeout
Definition: UARTMSP432.h:551
size_t readSize
Definition: UARTMSP432.h:548
int(* readTaskFxn)(UART_Handle handle)
Definition: UARTMSP432.h:383
UART_ReturnMode readReturnMode
Definition: UARTMSP432.h:513
enum UART_STOP_ UART_STOP
UART stop bit settings.
enum UART_ReturnMode_ UART_ReturnMode
UART return mode settings.
unsigned int intPriority
Definition: UARTMSP432.h:482
SemaphoreP_Handle readSem
Definition: UARTMSP432.h:550
uint32_t perfConstraintMask
Definition: UARTMSP432.h:564
UART_STOP stopBits
Definition: UARTMSP432.h:540
uint8_t hwRegUCBRFx
Definition: UARTMSP432.h:421
UARTMSP432_FxnSet readFxns
Definition: UARTMSP432.h:546
UART_Callback readCallback
Definition: UARTMSP432.h:552
bool rxEnabled
Definition: UARTMSP432.h:532
UARTMSP432 Object.
Definition: UARTMSP432.h:505
unsigned char * readBuf
Definition: UARTMSP432.h:547
bool(* readIsrFxn)(UART_Handle handle)
Definition: UARTMSP432.h:382
struct UARTMSP432_HWAttrsV1 UARTMSP432_HWAttrsV1
UARTMSP432 Hardware attributes.
bool opened
Definition: UARTMSP432.h:508
struct UARTMSP432_Object UARTMSP432_Object
UARTMSP432 Object.
UART_DataMode readDataMode
Definition: UARTMSP432.h:511
unsigned int intNum
Definition: UARTMSP432.h:480
uint8_t hwRegUCBRSx
Definition: UARTMSP432.h:422
UART_Mode readMode
Definition: UARTMSP432.h:509
void(* UART_Callback)(UART_Handle handle, void *buf, size_t count)
The definition of a callback function used by the UART driver when used in UART_MODE_CALLBACK The cal...
Definition: UART.h:434
unsigned int writeTimeout
Definition: UARTMSP432.h:559
UARTMSP432_BaudrateConfig const * baudrateLUT
Definition: UARTMSP432.h:490
enum UART_DataMode_ UART_DataMode
UART data mode settings.
size_t writeCount
Definition: UARTMSP432.h:557