SimpleLink MCU SDK Driver APIs
tidrivers_msp43x_3_01_01_03
|
The definition of a UART function table that contains the required set of functions to control a specific UART driver implementation. More...
#include <UART.h>
The definition of a UART function table that contains the required set of functions to control a specific UART driver implementation.
UART_CloseFxn UART_FxnTable_::closeFxn |
Function to close the specified peripheral
UART_ControlFxn UART_FxnTable_::controlFxn |
Function to implementation specific control function
UART_InitFxn UART_FxnTable_::initFxn |
Function to initialize the given data object
UART_OpenFxn UART_FxnTable_::openFxn |
Function to open the specified peripheral
UART_ReadFxn UART_FxnTable_::readFxn |
Function to read from the specified peripheral
UART_ReadPollingFxn UART_FxnTable_::readPollingFxn |
Function to read via polling from the specified peripheral
UART_ReadCancelFxn UART_FxnTable_::readCancelFxn |
Function to cancel a read from the specified peripheral
UART_WriteFxn UART_FxnTable_::writeFxn |
Function to write from the specified peripheral
UART_WritePollingFxn UART_FxnTable_::writePollingFxn |
Function to write via polling from the specified peripheral
UART_WriteCancelFxn UART_FxnTable_::writeCancelFxn |
Function to cancel a write from the specified peripheral