SimpleLink MCU SDK Driver APIs
tidrivers_msp43x_3_01_01_03
|
Directories | |
directory | adc |
directory | adcbuf |
directory | capture |
directory | dma |
directory | gpio |
directory | i2c |
directory | i2cslave |
directory | nvs |
directory | power |
directory | pwm |
directory | sdspi |
directory | spi |
directory | timer |
directory | uart |
directory | utils |
directory | watchdog |
Files | |
file | ADC.h [code] |
ADC driver interface. | |
file | ADCBuf.h [code] |
ADCBuf driver interface. | |
file | Camera.h [code] |
Camera driver interface. | |
file | Capture.h [code] |
Capture driver interface. | |
file | GPIO.h [code] |
GPIO driver. | |
file | I2C.h [code] |
I2C driver interface. | |
file | I2CSlave.h [code] |
I2CSlave driver interface. | |
file | I2S.h [code] |
I2S driver interface. | |
file | NVS.h [code] |
PRELIMINARY Non-Volatile Storage Driver. | |
file | PIN.h [code] |
Generic PIN & GPIO driver. | |
file | Power.h [code] |
Power manager interface. | |
file | PWM.h [code] |
PWM driver interface. | |
file | SD.h [code] |
SD driver interface. | |
file | SDFatFS.h [code] |
FATFS driver interface. | |
file | SDSPI.h [code] |
SDSPI driver interface. | |
file | SPI.h [code] |
SPI driver interface. | |
file | Timer.h [code] |
Timer driver interface. | |
file | UART.h [code] |
UART driver interface. | |
file | Watchdog.h [code] |
Watchdog driver interface. | |