Go to the source code of this file.
#define __DRIVERLIB_MSP432P4XX_FAMILY__ |
#define STATUS_SUCCESS 0x01 |
#define HWREG8 |
( |
|
x | ) |
(*((volatile uint8_t *)(x))) |
#define HWREG16 |
( |
|
x | ) |
(*((volatile uint16_t *)(x))) |
Referenced by CRC32_set32BitData(), CRC32_set32BitDataReversed(), GPIO_clearInterruptFlag(), GPIO_disableInterrupt(), GPIO_enableInterrupt(), GPIO_getEnabledInterruptStatus(), GPIO_getInputPinValue(), GPIO_getInterruptStatus(), GPIO_interruptEdgeSelect(), GPIO_setAsInputPin(), GPIO_setAsInputPinWithPullDownResistor(), GPIO_setAsInputPinWithPullUpResistor(), GPIO_setAsOutputPin(), GPIO_setAsPeripheralModuleFunctionInputPin(), GPIO_setAsPeripheralModuleFunctionOutputPin(), GPIO_setOutputHighOnPin(), GPIO_setOutputLowOnPin(), GPIO_toggleOutputOnPin(), I2C_initSlave(), and SysCtl_getTempCalibrationConstant().
#define HWREG32 |
( |
|
x | ) |
(*((volatile uint32_t *)(x))) |
Referenced by __FlashCtl_remaskBurstDataPost(), __FlashCtl_remaskBurstDataPre(), __FlashCtl_remaskData32Post(), __FlashCtl_remaskData32Pre(), FlashCtl_verifyMemory(), Interrupt_disableInterrupt(), Interrupt_enableInterrupt(), Interrupt_getPriority(), Interrupt_isEnabled(), Interrupt_pendInterrupt(), Interrupt_registerInterrupt(), Interrupt_setPriority(), and Interrupt_unpendInterrupt().
#define HWREG8_L |
( |
|
x | ) |
(*((volatile uint8_t *)((uint8_t *)&x))) |
#define HWREG8_H |
( |
|
x | ) |
(*((volatile uint8_t *)(((uint8_t *)&x)+1))) |
#define HWREG16_L |
( |
|
x | ) |
(*((volatile uint16_t *)((uint16_t *)&x))) |
#define HWREG16_H |
( |
|
x | ) |
(*((volatile uint16_t *)(((uint16_t *)&x)+1))) |
#define __MAIN_MEMORY_START__ (0x00000000) |
#define __MAIN_MEMORY_END__ (0x0003FFFF) |
#define __BSL_MEMORY_START__ (0x00202000) |
#define __BSL_MEMORY_END__ (0x00203FFF) |
#define __SRAM_START__ (0x20000000) |
SRAM memory start address
#define __SRAM_END__ (0x2000FFFF) |
#define HWREGBIT8 |
( |
|
x, |
|
|
|
b |
|
) |
| (HWREG8(((uint32_t)(x) & 0xF0000000) | 0x02000000 | (((uint32_t)(x) & 0x000FFFFF) << 5) | ((b) << 2))) |
#define HWREGBIT16 |
( |
|
x, |
|
|
|
b |
|
) |
| (HWREG16(((uint32_t)(x) & 0xF0000000) | 0x02000000 | (((uint32_t)(x) & 0x000FFFFF) << 5) | ((b) << 2))) |
#define HWREGBIT32 |
( |
|
x, |
|
|
|
b |
|
) |
| (HWREG32(((uint32_t)(x) & 0xF0000000) | 0x02000000 | (((uint32_t)(x) & 0x000FFFFF) << 5) | ((b) << 2))) |