Modules
Here is a list of all modules:
 ADC14Analog to Digital Converter with a maximum of 14-bit resolution
 AES256Module to interact with the Advanced Encryption Standard 256 (AES256) hardware accelerator
 COMP_EAnalog voltage comparator
 CRC32Module to interact with the Cyclic Redundancy Check 32 (CRC32) hardware accelerator with support for CRC16 signatures
 CSClock System module responsible for setting up and manipulating MSP432's various clocking systems
 DMAConfigures and controls MSP432's DMA controller which is built around ARM's uDMA controller
 FlashCtlModule for erasing, programming, verifying and configuring different functionalities of the Flash IP
 FPUARM's Floating Point Unit module
 GPIOGeneral Purpose Input/Output to control port settings
 I2CEUSCI Inter-Integrated Circuit (I2C) serial communication module
 InterruptInteracts with the Cortex-M NVIC controller for configuring interrupts
 MPUARM's Memory Protection Unit
 PCMPower Control Manager responsible for controlling the different power states of the device
 PMAPPort mapper responsible for re-mapping functionalities of GPIO pins
 PSSPower Supply System responsible for controlling analog aspects of the device core
 REF_AReference module used to create/configure analog voltage reference
 ResetCtlReset controller used to initiate resets and find sources of occurred resets
 RTC_CReal Time Clock with alarm support and tamper protection
 SPIEUSCI Serial Peripheral Interface (SPI) serial communication module
 SysCtlSystem Control module used for miscellaneous system configurations
 SysTickModule used to configure/control the Cortex M4 SysTick
 Timer32Dual 32-bit Timer with interrupt capability
 Timer_AAdvanced 16-bit timer with precision PWM support and capture/compare capabilities
 UARTEUSCI Universal Asynchronous Receiver/Transmitter (UART) serial communication module
 WDT_AWatchdog Timer with interval timer capabilities

Copyright 2016, Texas Instruments Incorporated