|
MSP430Flasher 1_03_03_00 Product Download Page
Build date: 11212014
Click on the links in the table below to download.
MSP430 Flasher is an open-source, shell-based interface for programming MSP430 devices through a
FET programmer or eZ430 via
JTAG or Spy Bi-Wire (SBW). MSP430 Flasher can be used to download binary files (.txt/.hex) files
directly to the MSP430 Memory without the need of an IDE like CCS or IAR. It can also be used to
extract firmware directly from a device, blow the JTAG fuse, and set hardware breakpoints.
Included MSP Debug Stack
Changes in This Release
- Updated Flasher packages with MSP Debug Stack v3.4.3.4
- Added support for RF430FRL152H family
- Added non-intrusive device access option (-a)
- Added stand-alone verify option
- Added NO_ERASE option for -e switch
- Added NO_TARGET option for -n switch
- Added FET detection sweep option (-i DETECT)
- Fixed segment erase for memory segments in high memory (>0xFFFF)
Older Releases
1_02_00_00
1_02_01_00
1_02_02_00
1_02_03_00
1_03_00_00
1_03_01_00
1_03_02_00
Related Links
|
|