Digital Signal Processors Software

TI Embedded Software Products

All TI Developer Network Products

MSP430Flasher 1_03_00_00 Product Download Page

Build date: 02112014

Click on the links in the table below to download.

MSP430 Flasher is an open-source, shell-based interface for programming MSP430 devices through a FET programmer or eZ430 via JTAG or Spy Bi-Wire (SBW). MSP430 Flasher can be used to download binary files (.txt/.hex) files directly to the MSP430 Memory without the need of an IDE like CCS or IAR. It can also be used to extract firmware directly from a device, blow the JTAG fuse, and set hardware breakpoints.

Included MSP Debug Stack

Changes in This Release

  • ­ Updated Flasher packages with MSP Debug Stack v3.4.0.20
  • ­ MSP430 Flasher can now be built and executed on Linux
  • ­ Memory can now be erased without programming afterwards
  • ­ Added exit spec to set VCC to a specific value
  • ­ Removed outdated timer functionality

Known Issues

None.

Older Releases

  • 1_02_00_00
  • 1_02_01_00
  • 1_02_02_00
  • 1_02_03_00


  • Legend

    Locked Fill in Form. Approved users receive download URL in 1 minute.   my.TI Login Required my.TI Login required.
    Locked Fill in Form. TI will contact you in 1-2+ business days.   No login required Immediate download (no login required).

    MSP430Flasher Product Downloads
    Title Description Size
    Unlocked MSP430Flasher-1_03_00_00-windows-installer.exe Flash Utility Installer for Windows 6488K
    No Login md5sumWin.txt MD5 Checksum for Windows installer 4K
    Unlocked MSP430Flasher-1_03_00_00-linux-installer.run Flash Utility Installer for Linux 9260K
    No Login md5sumLinux.txt MD5 Checksum for Linux installer 4K
    Flasher Wiki Site

    Related Links

    Tue Feb 11 03:46:27 CST 2014