MSP430Flasher 1_02_03_00 Product Download Page
Build date: 09202013
Click on the links in the table below to download.
MSP430 Flasher is an open-source, shell-based interface for programming MSP430 devices through a
FET programmer or eZ430 via
JTAG or Spy Bi-Wire (SBW). MSP430 Flasher can be used to download binary files (.txt/.hex) files
directly to the MSP430 Memory without the need of an IDE like CCS or IAR. It can also be used to
extract firmware directly from a device, blow the JTAG fuse, and set hardware breakpoints.
Included MSP Debug Stack
Changes in This Release
- Updated Flasher package with MSP430DLLv3.3.1.4
- Improved feedback during FET initialization flow in case FET is already in use
- Fixed BSL unlock issue
- Fixed Reset flow for exit specs [VCC, RESET]
Known Issues
None.
Older Releases
1_02_00_00
1_02_01_00
1_02_02_00
Related Links
|
|