Data Structures | |
struct | EDMA3_DRV_GblConfigParams |
Init-time Configuration structure for EDMA3 controller, to provide Global SoC specific Information. More... | |
struct | EDMA3_DRV_InstanceInitConfig |
Init-time Region Specific Configuration structure for EDMA3 Driver, to provide region specific Information. More... | |
struct | EDMA3_DRV_InitConfig |
Used to Initialize the EDMA3 Driver Instance. More... | |
struct | EDMA3_DRV_MiscParam |
Used to specify the miscellaneous options during EDMA3 Driver Initialization. More... | |
struct | EDMA3_DRV_ChainOptions |
Structure to be used to configure interrupt generation and chaining options. More... | |
struct | EDMA3_DRV_ParamentryRegs |
EDMA3 PaRAM Set. More... | |
struct | EDMA3_DRV_PaRAMRegs |
EDMA3 Parameter RAM Set in User Configurable format. More... | |
struct | EDMA3_DRV_EvtQuePriority |
Event queue priorities setup. More... |