Structure to be used to configure interrupt generation and chaining options. More...
#include <edma3_drv.h>
Data Fields | |
EDMA3_DRV_TcchEn | tcchEn |
EDMA3_DRV_ItcchEn | itcchEn |
EDMA3_DRV_TcintEn | tcintEn |
EDMA3_DRV_ItcintEn | itcintEn |
Structure to be used to configure interrupt generation and chaining options.
Transfer complete chaining enable
Intermediate Transfer complete chaining enable
Transfer complete interrupt enable
Intermediate Transfer complete interrupt enable