#include <isphenc1.h>
Collaboration diagram for ISPHENC1_Status:
size
parameter.
The size
field must be correctly set by the caller.
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
Input frame size in bytes for sample based codecs.
Extended error information.
The value of each enum is the bit which is set.
Bits 31-16 are reserved. Bits 7-0 are codec and implementation specific.
The algorithm can set multiple bits to 1 based on conditions. e.g. it will set bits XDM_FATALERROR (fatal) and XDM_UNSUPPORTEDPARAM (unsupported params) in case of unsupported run time parameters.
This enumeration data type should not be used for storage, but rather only for its constant values.
Buffer descriptor for data passing.
data.buf
to NULL
.This buffer can be used as either input or output, depending on the command.
The buffer will be provided by the application, and returned to the application upon return of the ISPHENC1_Fxns.control() call. The algorithm must not retain a pointer to this data.
Optional, codec-specific bit rate. See your codec-specific interface documentation options.
Optional, codec-specific mode. See your codec-specific interface documentation options.
Voice Activity Detection (VAD) setting.
Optional, codec-specific noise suppression mode. See your codec-specific interface documentation options.
Optional, codec-specific TTY mode. See your codec-specific interface documentation options.
Optional, codec-specific data transmit mode. See your codec-specific interface documentation options.
Optional, codec-specific companding law. See your codec-specific interface documentation options.
Optional, codec-specific packing type. See your codec-specific interface documentation options.
Optional, codec-specific voice activity detection selection. See your codec-specific interface documentation options.
Optional, codec-specific codec selection. See your codec-specific interface documentation options.
Input and output buffer information.