XDM Speech/Voice Interface (G.726)


Detailed Description

This is the XDM speech/voice interface shared between the various G.726 codecs.


Enumerations

enum  ISPEECH1_G726_BitRate {
  ISPEECH1_G726_BITRATE_16 = 0,
  ISPEECH1_G726_BITRATE_24 = 1,
  ISPEECH1_G726_BITRATE_32 = 2,
  ISPEECH1_G726_BITRATE_40 = 3,
  ISPEECH1_G726_BITRATE_DEFAULT = ISPEECH1_G726_BITRATE_40
}
 Bit rate selection for G726. More...
enum  ISPEECH1_G726_CompandingLaw {
  ISPEECH1_G726_COMPAND_LINEAR = 0,
  ISPEECH1_G726_COMPAND_ALAW = 1,
  ISPEECH1_G726_COMPAND_ULAW = 2,
  ISPEECH1_G726_COMPAND_DEFAULT = ISPEECH1_G726_COMPAND_LINEAR
}
 Companding law of encoder input and decoder output samples. More...
enum  ISPEECH1_G726_PackingType {
  ISPEECH1_G726_PACKTYPE_LINEAR = 0,
  ISPEECH1_G726_PACKTYPE_RTPSPECIAL = 1,
  ISPEECH1_G726_PACKTYPEFORMAT_DEFAULT = ISPEECH1_G726_PACKTYPE_LINEAR
}
 Packing Type defintions for G.726. More...


Enumeration Type Documentation

enum ISPEECH1_G726_BitRate

Bit rate selection for G726.

Enumerator:
ISPEECH1_G726_BITRATE_16  16 kbps
ISPEECH1_G726_BITRATE_24  24 kbps
ISPEECH1_G726_BITRATE_32  32 kbps
ISPEECH1_G726_BITRATE_40  40 kbps
ISPEECH1_G726_BITRATE_DEFAULT  Default setting.

enum ISPEECH1_G726_CompandingLaw

Companding law of encoder input and decoder output samples.

Enumerator:
ISPEECH1_G726_COMPAND_LINEAR  Linear
ISPEECH1_G726_COMPAND_ALAW  A-law
ISPEECH1_G726_COMPAND_ULAW  Mu-law
ISPEECH1_G726_COMPAND_DEFAULT  Default setting.

enum ISPEECH1_G726_PackingType

Packing Type defintions for G.726.

Enumerator:
ISPEECH1_G726_PACKTYPE_LINEAR  Linear packing.
ISPEECH1_G726_PACKTYPE_RTPSPECIAL  RTP special format.
ISPEECH1_G726_PACKTYPEFORMAT_DEFAULT  Default setting.


Copyright 2009, Texas Instruments Incorporated