XDM Speech/Voice Interface (G.723)


Detailed Description

This is the XDM speech/voice interface shared between the various G.723 codecs.


Enumerations

enum  ISPEECH1_G723_BitRate {
  ISPEECH1_G723_BITRATE_5P3 = 0,
  ISPEECH1_G723_BITRATE_6P3 = 1,
  ISPEECH1_G723_BITRATE_DEFAULT = ISPEECH1_G723_BITRATE_6P3
}
 Bit rate selection for G723. More...
enum  ISPEECH1_G723_NoisePreProc {
  ISPEECH1_G723_NOISEPREPROC_OFF = 0,
  ISPEECH1_G723_NOISEPREPROC_ON = 1,
  ISPEECH1_G723_NOISEPREPROC_DEFAULT = ISPEECH1_G723_NOISEPREPROC_ON
}
 Enable/disable high pass filter for G723. More...


Enumeration Type Documentation

enum ISPEECH1_G723_BitRate

Bit rate selection for G723.

Enumerator:
ISPEECH1_G723_BITRATE_5P3  5.3 kbps
ISPEECH1_G723_BITRATE_6P3  6.3 kbps
ISPEECH1_G723_BITRATE_DEFAULT  Default setting.

enum ISPEECH1_G723_NoisePreProc

Enable/disable high pass filter for G723.

Enumerator:
ISPEECH1_G723_NOISEPREPROC_OFF  The high pass filter is disabled.
ISPEECH1_G723_NOISEPREPROC_ON  The high pass filter is enabled.
ISPEECH1_G723_NOISEPREPROC_DEFAULT  Default setting.


Copyright 2009, Texas Instruments Incorporated