XDM Speech/Voice Interface (PCM)


Detailed Description

This is the XDM speech/voice interface shared between the various PCM codecs.


Enumerations

enum  ISPEECH1_PCM_CompandingLaw {
  ISPEECH1_PCM_COMPAND_LINEAR = 0,
  ISPEECH1_PCM_COMPAND_ALAW = 1,
  ISPEECH1_PCM_COMPAND_ULAW = 2,
  ISPEECH1_PCM_COMPAND_DEFAULT = ISPEECH1_PCM_COMPAND_LINEAR
}
 Companding law of encoder input and decoder output samples. More...


Enumeration Type Documentation

enum ISPEECH1_PCM_CompandingLaw

Companding law of encoder input and decoder output samples.

Enumerator:
ISPEECH1_PCM_COMPAND_LINEAR  Linear
ISPEECH1_PCM_COMPAND_ALAW  A-law
ISPEECH1_PCM_COMPAND_ULAW  Mu-law
ISPEECH1_PCM_COMPAND_DEFAULT  Default setting.


Copyright 2009, Texas Instruments Incorporated